Hydrogen Peroxide
Hydrogen Peroxide (17232)
12%, Puranal
Overview
Specifications
General Information
- Grade
- SemEG
- Synonyms
- Dihydrogen dioxide
- Hydrogen oxide
- Oxydol
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1.036 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Odor
- Odorless
- pH
- 4.6 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reducing agents, Reactions with light metals, Reactions with combustible substances
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 28470000
- Packing Group
- III
- UN Number
- 2984
General Information
- Grade
- SemEG
- Synonyms
- Dihydrogen dioxide
- Hydrogen oxide
- Oxydol
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1.036 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Odor
- Odorless
- pH
- 4.6 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reducing agents, Reactions with light metals, Reactions with combustible substances
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 28470000
- Packing Group
- III
- UN Number
- 2984
- Grade : SemEG
- Synonyms : Dihydrogen dioxide|Hydrogen oxide|Oxydol
- pH : 4.6 (20 °C)
- Density : 1.036 g/cm3 (20 °C)
- Boiling Point/Range : 100 °C
- Solubility in Water : Completely miscible
- Flashpoint : Not applicable
- Odor : Odorless
- Physical Form : Liquid
- Color : Colorless
- Incompatible Materials : Reducing agents, Reactions with light metals, Reactions with combustible substances
- Ignition Temperature : Not applicable
- Chemical Class : 5.1
- UN Number : 2984
- Packing Group : III
- Harmonized System Code : 28470000