Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Hydrochloric Acid

Hydrochloric Acid (17356)

36%, XLSI Lite Puranal

Overview
Specifications

General Information

  • Grade
    • SLSI
  • Synonyms
    • Hydrogen chloride
    • Muriatic acid

Physical Properties

  • Boiling Point/Range
    • 42 °C
  • Color
    • Colorless
  • Density
    • 1.120 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -35 °C
  • Odor
    • Stinging
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Corrosivity
    • Corrosive to metals
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28061000
  • Packing Group
    • II
  • UN Number
    • 1789

General Information

  • Grade
    • SLSI
  • Synonyms
    • Hydrogen chloride
    • Muriatic acid

Physical Properties

  • Boiling Point/Range
    • 42 °C
  • Color
    • Colorless
  • Density
    • 1.120 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -35 °C
  • Odor
    • Stinging
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Corrosivity
    • Corrosive to metals
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28061000
  • Packing Group
    • II
  • UN Number
    • 1789
  • Synonyms : Hydrogen chloride|Muriatic acid
  • Grade : SLSI
  • Boiling Point/Range : 42 °C
  • Solubility in Water : Completely miscible
  • Odor : Stinging
  • Melting Point/Range : -35 °C
  • Color : Colorless
  • pH : Acidic
  • Physical Form : Liquid
  • Flashpoint : Not applicable
  • Density : 1.120 g/cm3 (20 °C)
  • Incompatible Materials : Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
  • Ignition Temperature : Not applicable
  • Chemical Stability : Stable under normal conditions.
  • Corrosivity : Corrosive to metals
  • Packing Group : II
  • Harmonized System Code : 28061000
  • UN Number : 1789
  • Chemical Class : 8