Hydrochloric Acid
Hydrochloric Acid (17349)
36%, SLSI Puranal
Overview
Specifications
General Information
- Grade
- SLSI
- Synonyms
- Hydrogen chloride
- Muriatic acid
Physical Properties
- Boiling Point/Range
- 42 °C
- Color
- Colorless
- Density
- 1.120 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -35 °C
- Odor
- Stinging
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28061000
- Packing Group
- II
- UN Number
- 1789
General Information
- Grade
- SLSI
- Synonyms
- Hydrogen chloride
- Muriatic acid
Physical Properties
- Boiling Point/Range
- 42 °C
- Color
- Colorless
- Density
- 1.120 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -35 °C
- Odor
- Stinging
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28061000
- Packing Group
- II
- UN Number
- 1789
- Synonyms : Hydrogen chloride|Muriatic acid
- Grade : SLSI
- Flashpoint : Not applicable
- Physical Form : Liquid
- Density : 1.120 g/cm3 (20 °C)
- Solubility in Water : Completely miscible
- Color : Colorless
- Boiling Point/Range : 42 °C
- Odor : Stinging
- pH : Acidic
- Melting Point/Range : -35 °C
- Incompatible Materials : Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Corrosivity : Corrosive to metals
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 28061000
- Packing Group : II
- Chemical Class : 8
- UN Number : 1789