Toluene
Toluene (17864)
Puranal
Overview
Specifications
General Information
- CAS Number
- 108-88-3
- Grade
- SemEG
- Molar Mass
- 92.14 g/mol
- Synonyms
- Methacide
- Methylbenzene
- Methylbenzol
Physical Properties
- Boiling Point/Range
- 110.6 °C
- Color
- Colorless
- Density
- 0.867 g/cm3 (20 °C)
- Flashpoint
- 4 °C
- Melting Point/Range
- -95 °C
- Odor
- Sweet, Pungent
- pH
- No data available
- Physical Form
- Liquid
- Solubility
- Soluble in most organic solvents
- Solubility in Water
- 20 °C
- Vapor Pressure
- 38 hPa (25 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Ignition Temperature
- 480 °C
- Incompatible Materials
- Strong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 29023000
- Packing Group
- II
- UN Number
- 1294
General Information
- CAS Number
- 108-88-3
- Grade
- SemEG
- Molar Mass
- 92.14 g/mol
- Synonyms
- Methacide
- Methylbenzene
- Methylbenzol
Physical Properties
- Boiling Point/Range
- 110.6 °C
- Color
- Colorless
- Density
- 0.867 g/cm3 (20 °C)
- Flashpoint
- 4 °C
- Melting Point/Range
- -95 °C
- Odor
- Sweet, Pungent
- pH
- No data available
- Physical Form
- Liquid
- Solubility
- Soluble in most organic solvents
- Solubility in Water
- 20 °C
- Vapor Pressure
- 38 hPa (25 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Ignition Temperature
- 480 °C
- Incompatible Materials
- Strong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 29023000
- Packing Group
- II
- UN Number
- 1294
- Synonyms : Methacide|Methylbenzene|Methylbenzol
- Molar Mass : 92.14 g/mol
- Grade : SemEG
- CAS Number : 108-88-3
- Boiling Point/Range : 110.6 °C
- Density : 0.867 g/cm3 (20 °C)
- pH : No data available
- Flashpoint : 4 °C
- Color : Colorless
- Vapor Pressure : 38 hPa (25 °C) hectopascal
- Physical Form : Liquid
- Solubility : Soluble in most organic solvents
- Odor : Sweet, Pungent
- Melting Point/Range : -95 °C
- Solubility in Water : 20 °C
- Ignition Temperature : 480 °C
- Chemical Stability : Stable under normal conditions.
- Evaporation Rate : No data available
- Incompatible Materials : Strong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings
- Harmonized System Code : 29023000
- Packing Group : II
- Chemical Class : 3
- UN Number : 1294