N-Methylpyrrolidone
N-Methyl-2-Pyrrolidone (17687)
VLSI Puranal
Overview
Specifications
General Information
- Grade
- VLSI
- Molar Mass
- 99.13 g/mol
- Synonyms
- 1-Methyl-2-pyrrolidone
- N-Methylpyrrolidinone Pharmasolve
- N-Methylpyrrolidone
Physical Properties
- Boiling Point/Range
- 204 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.028 g/cm3 (20 °C)
- Flashpoint
- 91 °C
- Melting Point/Range
- -24 °C
- Odor
- Amine-Like
- Partition Coefficient
- -0.46
- pH
- 8.5 to 10 at 100 g/l (20 °C)
- Physical Form
- Liquid
- Solubility
- Soluble in most organic solvents
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 0.32 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not auto-flammable
- Ignition Temperature
- 245 °C
- Incompatible Materials
- Oxidizing agents, Acids, Bases
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 29337900
General Information
- Grade
- VLSI
- Molar Mass
- 99.13 g/mol
- Synonyms
- 1-Methyl-2-pyrrolidone
- N-Methylpyrrolidinone Pharmasolve
- N-Methylpyrrolidone
Physical Properties
- Boiling Point/Range
- 204 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.028 g/cm3 (20 °C)
- Flashpoint
- 91 °C
- Melting Point/Range
- -24 °C
- Odor
- Amine-Like
- Partition Coefficient
- -0.46
- pH
- 8.5 to 10 at 100 g/l (20 °C)
- Physical Form
- Liquid
- Solubility
- Soluble in most organic solvents
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 0.32 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not auto-flammable
- Ignition Temperature
- 245 °C
- Incompatible Materials
- Oxidizing agents, Acids, Bases
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 29337900
- Grade : VLSI
- Molar Mass : 99.13 g/mol
- Synonyms : 1-Methyl-2-pyrrolidone|N-Methylpyrrolidinone Pharmasolve|N-Methylpyrrolidone
- Partition Coefficient : -0.46
- Solubility in Water : Completely miscible
- Odor : Amine-Like
- Melting Point/Range : -24 °C
- Flashpoint : 91 °C
- Color : Colorless
- pH : 8.5 to 10 at 100 g/l (20 °C)
- Solubility : Soluble in most organic solvents
- Boiling Point/Range : 204 °C (1,013 hPa)
- Density : 1.028 g/cm3 (20 °C)
- Vapor Pressure : 0.32 hPa (20 °C) hectopascal
- Physical Form : Liquid
- Incompatible Materials : Oxidizing agents, Acids, Bases
- Chemical Stability : Stable under recommended storage conditions.
- Thermal Decomposition : No decomposition if used as directed.
- Flammability : Not auto-flammable
- Evaporation Rate : No data available
- Ignition Temperature : 245 °C
- Harmonized System Code : 29337900