Selective Etchants
Backside Etch 1 (17064)
Overview
Specifications
General Information
- Grade
- VLSI
- Synonyms
- Etchant
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless to Yellowish
- Density
- 1.47 g/cm3
- Flashpoint
- Does not flash
- Melting Point/Range
- No data available
- Odor
- Stinging
- pH
- 1
- Physical Form
- Liquid
- Solubility in Water
- Soluble
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Corrosive in contact with metals, Glass and silicate-containing materials are attacked, Reactions with strong alkalies
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
General Information
- Grade
- VLSI
- Synonyms
- Etchant
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless to Yellowish
- Density
- 1.47 g/cm3
- Flashpoint
- Does not flash
- Melting Point/Range
- No data available
- Odor
- Stinging
- pH
- 1
- Physical Form
- Liquid
- Solubility in Water
- Soluble
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Corrosive in contact with metals, Glass and silicate-containing materials are attacked, Reactions with strong alkalies
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
- Grade : VLSI
- Synonyms : Etchant
- pH : 1
- Density : 1.47 g/cm3
- Melting Point/Range : No data available
- Solubility in Water : Soluble
- Boiling Point/Range : No data available
- Physical Form : Liquid
- Flashpoint : Does not flash
- Color : Colorless to Yellowish
- Odor : Stinging
- Corrosivity : Corrosive to metals
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Corrosive in contact with metals, Glass and silicate-containing materials are attacked, Reactions with strong alkalies
- Sub Class 1 : 6.1
- UN Number : 2922
- Packing Group : II
- Harmonized System Code : 38249996
- Chemical Class : 8