Buffered Oxide Etchants
Ammonium Fluoride Etching Mixture (17043)
AF 500:1 ULSI Puranal
Overview
Specifications
General Information
- CAS Number
- 12125-01-8
- Grade
- ULSI
- Synonyms
- Ammonium fluorure
- Etchant
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.11 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 6.2 to 7.0 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Not corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 38249996
- Packing Group
- III
- UN Number
- 3287
General Information
- CAS Number
- 12125-01-8
- Grade
- ULSI
- Synonyms
- Ammonium fluorure
- Etchant
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.11 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 6.2 to 7.0 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Not corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 38249996
- Packing Group
- III
- UN Number
- 3287
- Grade : ULSI
- CAS Number : 12125-01-8
- Synonyms : Ammonium fluorure|Etchant
- Physical Form : Liquid
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Partition Coefficient : No data available
- Color : Colorless
- Solubility in Water : Completely miscible
- Odor : Odorless
- Flashpoint : Not applicable
- pH : 6.2 to 7.0 (20 °C)
- Density : 1.11 g/cm3 (20 °C)
- Melting Point/Range : No data available
- Ignition Temperature : Not applicable
- Corrosivity : Not corrosive to metals
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Packing Group : III
- Harmonized System Code : 38249996
- Chemical Class : 6.1
- UN Number : 3287