Ushering in an ultra-low GWP era, Honeywell propellants and solvents are VOC-exempt, replacing phased-out products that have safety and environmental concerns such as HFC-134a, HFC-152a and HCFC 141b. Honeywell Solstice® aerosol propellants replace aerosol products in personal care, cosmetic and medical applications. Solstice propellant is a nonflammable solution with a low GWP <1. These industrial propellants are alternatives to HFCs and HCFCs and are used by the most environmentally conscious manufacturers of canned air and compressed air cleaners. Honeywell Solstice PF, PF-C, EZ Flush and Ekoflush have a low GWP and are the solution to the toughest cleaning and degreasing challenges. Honeywell offers an array of Solstice ultra-low GWP, nonflammable, high-performance precision cleaning solvents and flushing agent.
Honeywell Solstice Family of Propellants and Solvents
Honeywell propellants and solvents have an ultra-low GWP and are VOC-exempt, replacing phased-out products that have safety and environmental concerns. Ushering in an ultra-low GWP era, Honeywell propellants and solvents are VOC-exempt, replacing phased-out products that have safety and environmental concerns such as HFC-134a, HFC-152a and HCFC 141b.
Honeywell Solstice® propellant is used by the most environmentally conscious manufacturers of canned air and compressed air cleaners, including pressure dusters, novelty aerosols, freezer sprays, specialized insecticides, and maritime signal horns. Solstice® propellant is a nonflammable solution with a low GWP <1 and is an alternative to HFCs and HCFCs.
Honeywell Solstice® PF, PF-C, EZ Flush and Ekoflush® have a low GWP and are the solution to the toughest cleaning and degreasing challenges. Honeywell offers an array of Solstice® ultra-low GWP, nonflammable, high-performance precision cleaning solvents and flushing agent.
Featured applications
Pressure Dusters
Solstice Propellants
Our ultra-low GWP propellant is used by the most environmentally conscious manufacturers of canned air and compressed air cleaners
Freezer Sprays
Solstice Propellants
Replacing HFC propellants with an ultra-low-GWP alternative puts the fun back into novelty products
Freezer Sprays
Solstice Propellants
Insect freeze spray stops bugs in their tracks. With non-flammable Solstice® propellant in freezer spray, samples freeze quickly and safely without contamination from hydrocarbons. It is also used in electronic testing, pathology sample prep and freezing medical sprays.
Solvent/Vapor Degreasing
Solstice® PF, Solstice® PF-HP, and Solstice® PF-2A
Count on Solstice® PF, Solstice® PF-HP, and Solstice® PF-2A to clean the smallest parts in the tightest spaces. Learn how these solvents are preferred over many alternative cleaners.
Carrier Fluid/Solvent
Solstice® PF-C
Solstice® PF-C delivers excellent performance as a carrier fluid to enable deposition of ingredients, including adhesives, coatings/inks and lubricants.
Aerosol Contact Cleaning
Solstice® PF-C and Solstice® PF
Solstice® PF-C and Solstice® PF are effective ingredients for aerosol cleaning of metal parts, assemblies, medical devices, and electronic components.
Oxygen Service/Fluid Line Cleaning
Solstice® PF-HP
Learn about Solstice® PF-HP (High Performance), an ultra-low GWP, nonflammable solvent used to clean oxygen systems in commercial aircraft, military and spacecraft applications.
Flush Circuit Cleaning
Ekoflush®, Solstice® PF-C and Solstice® EZ Flush
Ekoflush®, Solstice® PF-C and Solstice® EZ Flush are high-precision, environmentally responsible solutions that replace fluids such as HCFC-141b for air conditioning and refrigeration circuit cleaning.
Product Finder
Start your search with category name, product name, part number, etc.