Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Phase Change Materials

LTM Series

Phase Change Materials (PCM) are often used as matrix materials for thermal interface applications with providing a thin bond line and high reliability without pump-out issues. (1.8-2.4 W/m-K)

Overview
Phase change materials (PCM) are often used as matrix materials for thermal interface applications, because they are solid at room temperature, and soften when heated. They can fully fill the gaps of contact surfaces, therefore providing a thin bond line and high reliability without pump-out issues.Typical Applications• Power control unit, inverter, onboard electronics• IGBT• Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)• Switches, routers, base stations• Tablets, gaming, notebooks, smartphones, action cameras• LightingFeatures• High performance filler and polymer technology• Phase change at 45 ˚C• Highly conductive filler loading to optimize performance• Superior handling and rework ability• Superior reliable thermal performance• Range of thermal properties to fit different needs
Specifications

Thermal Properties

  • Thermal Conductivity
    • 1.8-2.4 W/m-K, Test Method ASTM D5470
  • Thermal Impedance
    • 0.12-0.14 at no shim °C·cm²/W, Test Method ASTM D5470 Modified

Physical Properties

  • Shelf Life
    • 12 months Year
  • Specific Gravity
    • 1.8, Test Method ASTM D374
  • Thickness (mm)
    • N/A

Electrical Properties

  • Volume Resistivity
    • 3.0x1015 ohm-cm, Test Method ASTM D257

General Information

  • Application
    • High Reliability
  • Key Features
    • Paste Only
  • Typical Uses
    • IGBT
    • Lighting
    • Power control unit, inverter, onboard electronics
    • Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
    • Switches, routers, base stations
    • Tablets, gaming, notebooks, smartphones, action cameras

Thermal Properties

  • Thermal Conductivity
    • 1.8-2.4 W/m-K, Test Method ASTM D5470
  • Thermal Impedance
    • 0.12-0.14 at no shim °C·cm²/W, Test Method ASTM D5470 Modified

Physical Properties

  • Shelf Life
    • 12 months Year
  • Specific Gravity
    • 1.8, Test Method ASTM D374
  • Thickness (mm)
    • N/A

Electrical Properties

  • Volume Resistivity
    • 3.0x1015 ohm-cm, Test Method ASTM D257

General Information

  • Application
    • High Reliability
  • Key Features
    • Paste Only
  • Typical Uses
    • IGBT
    • Lighting
    • Power control unit, inverter, onboard electronics
    • Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
    • Switches, routers, base stations
    • Tablets, gaming, notebooks, smartphones, action cameras
  • Thermal Conductivity : 1.8-2.4 W/m-K, Test Method ASTM D5470
  • Thermal Impedance : 0.12-0.14 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
  • Thickness (mm) : N/A
  • Specific Gravity : 1.8, Test Method ASTM D374
  • Shelf Life : 12 months Year
  • Volume Resistivity : 3.0x1015 ohm-cm, Test Method ASTM D257
  • Key Features : Paste Only
  • Typical Uses : IGBT|Lighting|Power control unit, inverter, onboard electronics|Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)|Switches, routers, base stations|Tablets, gaming, notebooks, smartphones, action cameras
  • Application : High Reliability
Others
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
application/pdf 64.53 KB
10/31/2023
64.53 KB
Brochure
Name
Description
File Size
Date
Size
879055 ADM FLR TIMs LTR
application/pdf 73.66 KB
9/7/2022
73.66 KB
Thermal Interface Materials Electronics Brochure
application/pdf 820.98 KB
10/31/2023
820.98 KB
879055 ADM FLR TIMs LTR
application/pdf 73.46 KB
10/31/2023
73.46 KB
Name
Description
File Size
Date
Size
879055 ADM FLR TIMs LTR
application/pdf 73.66 KB
9/7/2022
73.66 KB
Phase Change Materials: LTM6300 - PCM45F -PTM5000
application/pdf 64.53 KB
10/31/2023
64.53 KB
Thermal Interface Materials Electronics Brochure
application/pdf 820.98 KB
10/31/2023
820.98 KB
879055 ADM FLR TIMs LTR
application/pdf 73.46 KB
10/31/2023
73.46 KB
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
64.53 KB
10/31/2023
879055 ADM FLR TIMs LTR
73.66 KB
9/7/2022
Thermal Interface Materials Electronics Brochure
820.98 KB
10/31/2023
879055 ADM FLR TIMs LTR
73.46 KB
10/31/2023