Fluorides
Hexafluorotitanic acid (01747)
assay 50-53%
Overview
Hexafluorotitanic acid is a replacements for Cr(VI) and Cr(III) ore-treatments and offers low impurity levels; active component in thin-film coatings
Specifications
General Information
- CAS Number
- 17439-11-1
- Concentration
- >= 50 % - <= 100 %
- EC Number
- 241-460-4
- Linear Formula
- H2TiF6
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Chemical Composition
- Dihydrogen hexafluorotitanate(2- )
- Color
- Colorless
- Density
- 1.5 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 0 °C
- Odor
- Slight, Original Odor
- Partition Coefficient
- No data available
- pH
- 1
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions. No decomposition if stored and applied as directed.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2811196190
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
General Information
- CAS Number
- 17439-11-1
- Concentration
- >= 50 % - <= 100 %
- EC Number
- 241-460-4
- Linear Formula
- H2TiF6
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Chemical Composition
- Dihydrogen hexafluorotitanate(2- )
- Color
- Colorless
- Density
- 1.5 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 0 °C
- Odor
- Slight, Original Odor
- Partition Coefficient
- No data available
- pH
- 1
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions. No decomposition if stored and applied as directed.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2811196190
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
- CAS Number : 17439-11-1
- Linear Formula : H2TiF6
- EC Number : 241-460-4
- Odor : Slight, Original Odor
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Density : 1.5 g/cm3 (20 °C)
- Melting Point/Range : 0 °C
- Chemical Composition : Dihydrogen hexafluorotitanate(2- )
- Solubility in Water : Completely miscible
- Color : Colorless
- pH : 1
- Partition Coefficient : No data available
- Flammability : Not applicable
- Thermal Decomposition : No decomposition if used as directed
- Oxidizing : The substance or mixture is not classified as oxidizing
- Chemical Stability : Stable under normal conditions. No decomposition if stored and applied as directed.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Sub Class 1 : 6.1
- Packing Group : II
- UN Number : 2922
- Harmonized System Code : 2811196190
- Chemical Class : 8
- Concentration : >= 50 % - <= 100 %
Product Number
Image
SKU
Description
10094075
Hexafluorotitanic Acid 50% 40PDR - 01747
10094076
Hexafluorotitanic Acid 50% 1400IBC - 01747
Image
SKU
Description
10094075
Hexafluorotitanic Acid 50% 40PDR - 01747
10094076
Hexafluorotitanic Acid 50% 1400IBC - 01747