Phase Change Materials
PTM5000 Series
Phase Change Materials (PCM) are often used as matrix materials for thermal interface applications with providing a thin bond line and high reliability without pump-out issues. (3.5-4.5 W/m-K)
Overview
Phase change materials (PCM) are often used as matrix materials for thermal interface applications, because they are solid at room temperature, and soften when heated. They can fully fill the gaps of contact surfaces, therefore providing a thin bond line and high reliability without pump-out issues.Typical Applications• Power control unit, inverter, onboard electronics• IGBT• Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)• Switches, routers, base stations• Tablets, gaming, notebooks, smartphones, action cameras• LightingFeatures• High performance filler and polymer technology• Phase change at 45 ˚C• Highly conductive filler loading to optimize performance• Superior handling and rework ability• Superior reliable thermal performance• Range of thermal properties to fit different needs
Specifications
Physical Properties
- Shelf Life
- 12 months Year
- Specific Gravity
- 2.3, Test Method ASTM D374
- Thickness (mm)
- 0.20-1.00
Thermal Properties
- Thermal Conductivity
- 3.5-4.5 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.06-0.08 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
Electrical Properties
- Volume Resistivity
- 2.1x1014 ohm-cm, Test Method ASTM D259
General Information
- Application
- High Reliability
- Key Features
- High Reliability
- Typical Uses
- IGBT
- Lighting
- Power control unit, inverter, onboard electronics
- Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
- Switches, routers, base stations
- Tablets, gaming, notebooks, smartphones, action cameras
Physical Properties
- Shelf Life
- 12 months Year
- Specific Gravity
- 2.3, Test Method ASTM D374
- Thickness (mm)
- 0.20-1.00
Thermal Properties
- Thermal Conductivity
- 3.5-4.5 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.06-0.08 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
Electrical Properties
- Volume Resistivity
- 2.1x1014 ohm-cm, Test Method ASTM D259
General Information
- Application
- High Reliability
- Key Features
- High Reliability
- Typical Uses
- IGBT
- Lighting
- Power control unit, inverter, onboard electronics
- Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
- Switches, routers, base stations
- Tablets, gaming, notebooks, smartphones, action cameras
- Shelf Life : 12 months Year
- Thermal Conductivity : 3.5-4.5 W/m-K, Test Method ASTM D5470
- Specific Gravity : 2.3, Test Method ASTM D374
- Thickness (mm) : 0.20-1.00
- Thermal Impedance : 0.06-0.08 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
- Volume Resistivity : 2.1x1014 ohm-cm, Test Method ASTM D259
- Typical Uses : IGBT|Lighting|Power control unit, inverter, onboard electronics|Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)|Switches, routers, base stations|Tablets, gaming, notebooks, smartphones, action cameras
- Key Features : High Reliability
- Application : High Reliability
Others
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
application/pdf 64.53 KB
10/31/2023
64.53 KB
Brochure
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
application/pdf 820.98 KB
10/31/2023
820.98 KB
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
64.53 KB
10/31/2023
64.53 KB
Thermal Interface Materials Electronics Brochure
820.98 KB
10/31/2023
820.98 KB
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
64.53 KB
10/31/2023
Thermal Interface Materials Electronics Brochure
820.98 KB
10/31/2023
Product Number
Image
SKU
Description
100566
PTM3180-CRF30.25x12.09x0.25mm
100913
PTM5000-SHT 100MMX400MMX0.25MM
100984
PTM3180-CRF (34.5X12.3X0.25MM)
101033
PTM3180-SHT 150MMx400MMx0.25MM
101035
PTM3180-SHT 150MMx400MMx0.50MM
101062
PTM3180-CRF 31MMx31MMx0.25MM
101656
PTM5000-CRF 8MMx8MMx0.356MM
101774
PTM3180-CRF 16MMX16MMX0.25MM
101808
PTM3180-CRF 14MMX14MMx0.25MM
101962
PTM3180-CRF 13MMX16MMX0.25MM
Image
SKU
Description
100566
PTM3180-CRF30.25x12.09x0.25mm
100913
PTM5000-SHT 100MMX400MMX0.25MM
100984
PTM3180-CRF (34.5X12.3X0.25MM)
101033
PTM3180-SHT 150MMx400MMx0.25MM
101035
PTM3180-SHT 150MMx400MMx0.50MM
101062
PTM3180-CRF 31MMx31MMx0.25MM
101656
PTM5000-CRF 8MMx8MMx0.356MM
101774
PTM3180-CRF 16MMX16MMX0.25MM
101808
PTM3180-CRF 14MMX14MMx0.25MM
101962
PTM3180-CRF 13MMX16MMX0.25MM