Phase Change Materials
PCM45F Series
Phase Change Materials (PCM) are often used as matrix materials for thermal interface applications with providing a thin bond line and high reliability without pump-out issues. (2.0-2.5 W/m-K)
Overview
Phase change materials (PCM) are often used as matrix materials for thermal interface applications, because they are solid at room temperature, and soften when heated. They can fully fill the gaps of contact surfaces, therefore providing a thin bond line and high reliability without pump-out issues.Typical Applications• Power control unit, inverter, onboard electronics• IGBT• Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)• Switches, routers, base stations• Tablets, gaming, notebooks, smartphones, action cameras• LightingFeatures• High performance filler and polymer technology• Phase change at 45 ˚C• Highly conductive filler loading to optimize performance• Superior handling and rework ability• Superior reliable thermal performance• Range of thermal properties to fit different needs
Specifications
Thermal Properties
- Thermal Conductivity
- 2.0-2.5 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.09-0.12 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
Physical Properties
- Shelf Life
- 12 months Year
- Specific Gravity
- 2.2, Test Method ASTM D374
- Thickness (mm)
- 0.20-1.00
Electrical Properties
- Volume Resistivity
- 8.2x1014 ohm-cm, Test Method ASTM D258
General Information
- Application
- High Reliability
- Key Features
- High Reliability
- Typical Uses
- IGBT
- Lighting
- Power control unit, inverter, onboard electronics
- Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
- Switches, routers, base stations
- Tablets, gaming, notebooks, smartphones, action cameras
Thermal Properties
- Thermal Conductivity
- 2.0-2.5 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.09-0.12 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
Physical Properties
- Shelf Life
- 12 months Year
- Specific Gravity
- 2.2, Test Method ASTM D374
- Thickness (mm)
- 0.20-1.00
Electrical Properties
- Volume Resistivity
- 8.2x1014 ohm-cm, Test Method ASTM D258
General Information
- Application
- High Reliability
- Key Features
- High Reliability
- Typical Uses
- IGBT
- Lighting
- Power control unit, inverter, onboard electronics
- Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
- Switches, routers, base stations
- Tablets, gaming, notebooks, smartphones, action cameras
- Thermal Conductivity : 2.0-2.5 W/m-K, Test Method ASTM D5470
- Thickness (mm) : 0.20-1.00
- Shelf Life : 12 months Year
- Specific Gravity : 2.2, Test Method ASTM D374
- Thermal Impedance : 0.09-0.12 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
- Volume Resistivity : 8.2x1014 ohm-cm, Test Method ASTM D258
- Key Features : High Reliability
- Application : High Reliability
- Typical Uses : IGBT|Lighting|Power control unit, inverter, onboard electronics|Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)|Switches, routers, base stations|Tablets, gaming, notebooks, smartphones, action cameras
Others
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
application/pdf 64.53 KB
10/31/2023
64.53 KB
Brochure
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
application/pdf 820.98 KB
10/31/2023
820.98 KB
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
application/pdf 64.53 KB
10/31/2023
64.53 KB
Thermal Interface Materials Electronics Brochure
application/pdf 820.98 KB
10/31/2023
820.98 KB
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
64.53 KB
10/31/2023
Thermal Interface Materials Electronics Brochure
820.98 KB
10/31/2023
Product Number
Image
SKU
Description
100300
PCM45F-SHT 110MMX400MMX0.60MM
101657
Phase Change Material PCM45F-CRF 6mmx6mmx0.356mm
102728
PCM45F-CRF 10MMx10MMx1.0MM
102729
PCM45F-CRF 30MMx18MMx1.0MM
103060
PCM45M-SP Syringe
103201
PCM45M-SP Syringe
103471
PCM45F-CRF 37MMX37MMX0.25MM
103554
PCM45F-CRF 35MMX35MMX0.25MM
103581
PCM45F-SHT 150MMx400MMx0.43MM
103709
PCM45F-CRF Demo1
Image
SKU
Description
100300
PCM45F-SHT 110MMX400MMX0.60MM
101657
Phase Change Material PCM45F-CRF 6mmx6mmx0.356mm
102728
PCM45F-CRF 10MMx10MMx1.0MM
102729
PCM45F-CRF 30MMx18MMx1.0MM
103060
PCM45M-SP Syringe
103201
PCM45M-SP Syringe
103471
PCM45F-CRF 37MMX37MMX0.25MM
103554
PCM45F-CRF 35MMX35MMX0.25MM
103581
PCM45F-SHT 150MMx400MMx0.43MM
103709
PCM45F-CRF Demo1