High-Performance Pavements
with Honeywell Titan®
Stronger roads, faster paving, greater savings
Honeywell Titan® is a family of polyolefin-based products that can be blended with asphalt binders to build durable and sustainable pavements at lower overall costs.
It increases the stiffness of the binder at high temperatures and enhances its lubricity. This lubrication effect not only boosts density with less compaction effort, but also increases the number of “contact points” between aggregates, the main load bearing components of the pavement asphalt layer.
SUCCESS STORY
Meeting F1 Speed And Safety Requirements with Honeywell Titan® Polymer
Honeywell TITAN® polymer enables Southwest Liquid Asphalt to meet rigorous specifications of new Las Vegas F1 racetrack. Read case study to learn how Honeywell Titan® accommodated the high-performance racing requirements.
How Honeywell Titan® Adds Value to Your Pavement
Reduce Asphalt Compaction Time
Lower Overall Costs Of Ownership
Minimize Rutting And Moisture Damage
Faster Paving, Lower Energy Consumption
Honeywell Titan® technology can drive layer coefficient to 0.64
(40% thickness reduction) which translates into 20 kg of CO2e/ton
in addition to benefits from lower process temperatures and faster compaction.
Discover The Honeywell Titan® Advantage
Functions
Honeywell Titan® brings strong anti-rutting and anti-stripping properties in critical aspects of pavement such as bitumen modification, hot mix and warm mix additives, compaction aids, late season paving aids, fuel-resistant additives, etc.
Download Brochure
Applications
Honeywell Titan® is a preferred asphalt modification additive of choice worldwide for applications ranging from pavement construction to high-performance race track circuits and airport runways, taxiways as well as major highways and bridges.
Download Brochure
Benefits
Honeywell Titan® additives for asphalt modification delivers an array of benefits to pavement properties including improved asphalt fuel resistance, reduced binder viscosity, reduced HMA production temperature, reduced compaction time and energy consumption, increased pavement durability and improved asphalt aggregates coating.
Download Brochure
Is elastic recovery the best measure for pavement performance?
Here’s why JNR Diff is not necessarily a measure of better performance.
Discover the Power of Honeywell Titan® Additives for Asphalt Modification.
Get in touch to discuss your pavement optimization goals.