Ballistic Composite Materials
Gold Flex®
Gold Flex® is a ballistic composite roll product consisting of four plies of unidirectional aramid fiber in a rubber elastomer resin system, crossplied at 0˚/90˚/0˚/90˚ and sandwiched in a thermoplastic film using our patented Shield technology.
Overview
Specifications
General Information
- Application
- Body Armor
- Vehicle Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 56.1 kg
- 123.5 lb
- Width
- 63 in
- 1.6 m
- Length
- 492 ft
- 150 m
- Total Area Density
- 6.84 ± 0.29 oz/yd2
- 232 ± 10.0 g/m2
General Information
- Application
- Body Armor
- Vehicle Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 56.1 kg
- 123.5 lb
- Width
- 63 in
- 1.6 m
- Length
- 492 ft
- 150 m
- Total Area Density
- 6.84 ± 0.29 oz/yd2
- 232 ± 10.0 g/m2
- Application : Body Armor|Vehicle Armor
- Armor Type* : Soft
- Roll Weight : 56.1 kg|123.5 lb
- Width : 63 in|1.6 m
- Length : 492 ft|150 m
- Total Area Density : 6.84 ± 0.29 oz/yd2|232 ± 10.0 g/m2