Paints & Coatings
ACumist® 3105B
Micronized PTFE Modified Polyethylene Homopolymer
Overview
Micronized PTFE Modified Polyethylene Homopolymer for use in solvent & aqueous based coatings. Provides maximum slip, abrasion resistance, and aids in metal fabrication in rigid packaging, and coil coated metals.
Specifications
General Information
- Application
- Solvent Borne
- Reactive
- Pressure Sensitive
- Water Borne
- Tapes
- Hot Melt
- Performance Function
- Anti-Blocking
- Release Feel and Touch
- Slip
- Mar Abrasion-Scratch Resistance
- FT Replacement
- Physical Form
- Micronized Powder
- Product Family
- Micronized PTFE-Modified PE Homopolymer
- Size
- 6.0 to 7. 5 millimetre
- Industry
- Adhesives
- Brand
- ACumist®
Properties
- Drop Point Mettler
- 126 °C (259 °F)
- Hide Drop Point
- No
- Acid Number
- Nil
- Density
- 0.98
- Hardness
- < 0.5 at 25 °C
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Solvent Borne
- Reactive
- Pressure Sensitive
- Water Borne
- Tapes
- Hot Melt
- Performance Function
- Anti-Blocking
- Release Feel and Touch
- Slip
- Mar Abrasion-Scratch Resistance
- FT Replacement
- Physical Form
- Micronized Powder
- Product Family
- Micronized PTFE-Modified PE Homopolymer
- Size
- 6.0 to 7. 5 millimetre
- Industry
- Adhesives
- Brand
- ACumist®
Properties
- Drop Point Mettler
- 126 °C (259 °F)
- Hide Drop Point
- No
- Acid Number
- Nil
- Density
- 0.98
- Hardness
- < 0.5 at 25 °C
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Physical Form : Micronized Powder
- Product Family : Micronized PTFE-Modified PE Homopolymer
- Size : 6.0 to 7. 5 millimetre
- Application : Solvent Borne|Reactive|Pressure Sensitive|Water Borne|Tapes|Hot Melt
- Performance Function : Anti-Blocking|Release Feel and Touch|Slip|Mar Abrasion-Scratch Resistance|FT Replacement
- Industry : Adhesives
- Drop Point Mettler : 126 °C (259 °F)
- Hide Drop Point : No
- Acid Number : Nil
- Density : 0.98
- Hardness : < 0.5 at 25 °C
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : ACumist®
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 88.67 KB
9/7/2022
88.67 KB
Data Sheet
Name
Description
File Size
Date
Size
ACumist® 3105B, Micronized PTFE Modified Polyethylene Homopolymer for use in solvent based coatings. Provides slip, abrasion resistance, and aids in metal fabrication in rigid packaging, and coil coated metals.
application/pdf 5.23 KB
9/7/2022
5.23 KB
Name
Description
File Size
Date
Size
ACumist® 3105B, Micronized PTFE Modified Polyethylene Homopolymer for use in solvent based coatings. Provides slip, abrasion resistance, and aids in metal fabrication in rigid packaging, and coil coated metals.
5.23 KB
9/7/2022
5.23 KB
Typical properties
88.67 KB
9/7/2022
88.67 KB
Name
Description
File Size
Date
Size
ACumist® 3105B, Micronized PTFE Modified Polyethylene Homopolymer for use in solvent based coatings. Provides slip, abrasion resistance, and aids in metal fabrication in rigid packaging, and coil coated metals.
5.23 KB
9/7/2022