Color Master Batch
A-C® 1089
Polypropylene (PP) homopolymer
Overview
High melt temperature, lower viscosity, hard polypropylene (PP) homopolymer for use in hot melt adhesives to improve heat resistance. Excellent internal lubricant for polypropylene resin systems. Excellent external lubricant for CaZn stabilized PVC formulations. Recommended for use in filled and color masterbatch systems.
Specifications
General Information
- Application
- Polyolefins
- Polypropylene
- Brand
- A-C®
- Industry
- Color Masterbatch
- Performance Function
- Filler-Pigment Dispersion
- Physical Form
- Powder
Properties
- Acid Number
- Nil
- Density
- 0.91
- Drop Point Mettler
- 146 °C (295 °F)
- Hardness
- <0.5 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 45
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Polyolefins
- Polypropylene
- Brand
- A-C®
- Industry
- Color Masterbatch
- Performance Function
- Filler-Pigment Dispersion
- Physical Form
- Powder
Properties
- Acid Number
- Nil
- Density
- 0.91
- Drop Point Mettler
- 146 °C (295 °F)
- Hardness
- <0.5 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 45
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Performance Function : Filler-Pigment Dispersion
- Physical Form : Powder
- Application : Polyolefins|Polypropylene
- Industry : Color Masterbatch
- Drop Point Mettler : 146 °C (295 °F)
- Hide Drop Point : No
- Acid Number : Nil
- Viscosity : 45
- Hardness : <0.5 at 25 °C
- Density : 0.91
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : A-C®
Data Sheet
Name
Description
File Size
Date
Size
A-C® 1089, High melt temperature, lower viscosity, hard polypropylene (PP) homopolymer for use in hot melt adhesives to improve heat resistance.
application/pdf 10.49 KB
10/31/2023
10.49 KB
Name
Description
File Size
Date
Size
A-C® 1089, High melt temperature, lower viscosity, hard polypropylene (PP) homopolymer for use in hot melt adhesives to improve heat resistance.
10.49 KB
10/31/2023
10.49 KB
Name
Description
File Size
Date
Size
A-C® 1089, High melt temperature, lower viscosity, hard polypropylene (PP) homopolymer for use in hot melt adhesives to improve heat resistance.
10.49 KB
10/31/2023
Product Number
Image
SKU
Description
10301376
A-C® 1089 25 kg BAG
Image
SKU
Description
10301376
A-C® 1089 25 kg BAG