Paving Additives
Honeywell Titan® 7456
High density Oxidized polyethylene (HD OX PE) homopolymer
Overview
For paving application. Helps to produce high quality polymer modified asphalt (PMA), polymer modified bitumen (PmB) and hot mix asphalt (HMA).Use SDS Number 15156 to retrieve the safety data sheet using the SDS Finder.
- High temperature PG grade bump
- Water (moisture) damage resistance
- Rutting resistance
- Late season paving aid
- Warm mix additive
- Fuel damage resistance
Specifications
General Information
- Application
- Paving
- Physical Form
- Wax like solid pellets powder
- Product Family
- High-Density Oxidized PE Homopolymer
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Density
- 0.85 - 1.00 g/cm3
- Melting Point
- 88 - 140 °C
- CAS Number
- Proprietary ingredient(s)
- Concentration
- 100.00%
Sampling
- Sample Products
- Yes
General Information
- Application
- Paving
- Physical Form
- Wax like solid pellets powder
- Product Family
- High-Density Oxidized PE Homopolymer
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Density
- 0.85 - 1.00 g/cm3
- Melting Point
- 88 - 140 °C
- CAS Number
- Proprietary ingredient(s)
- Concentration
- 100.00%
Sampling
- Sample Products
- Yes
- Application : Paving
- Physical Form : Wax like solid pellets powder
- Product Family : High-Density Oxidized PE Homopolymer
- Industry : Asphalt
- Density : 0.85 - 1.00 g/cm3
- Melting Point : 88 - 140 °C
- Sample Products : Yes
- Brand : Honeywell Titan®
- CAS Number : Proprietary ingredient(s)
- Concentration : 100.00%
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
application/pdf 483.64 KB
1/9/2023
483.64 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
application/pdf 477.47 KB
1/9/2023
477.47 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
483.64 KB
1/9/2023
483.64 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
477.47 KB
1/9/2023
477.47 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
483.64 KB
1/9/2023
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
477.47 KB
1/9/2023