Sulfates
Copper(II) sulfate pentahydrate (12887)
DIN 50972, source of copper ion for electroplating, assay min. 98%
Overview
Specifications
General Information
- Molar Mass
- 249.69 g/mol
- Linear Formula
- CuSO4 x 5H2O
- CAS Number
- 7758-99-8
- Application
- E-Plating Chemistries
- Performance Function
- Ion
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Odor
- Odorless
- Color
- Blue Green
- Density
- 2.28 g/cm3 (20 °C)
- Physical Form
- Crystalline powder
- Vapor Pressure
- Negligible hectopascal
- pH
- 3.5 to 4.5 (20 °C)
- Melting Point/Range
- 110 °C
Safety Information
- Incompatible Materials
- Reactions with various metals
- Acetylene
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating: 110 °C
- Flammability
- The product is not flammable
- Chemical Stability
- Stable under normal conditions
International Transportation
- Packing Group
- III
- Harmonized System Code
- 2833250000
- Chemical Class
- 9
- UN Number
- 3077
General Information
- Molar Mass
- 249.69 g/mol
- Linear Formula
- CuSO4 x 5H2O
- CAS Number
- 7758-99-8
- Application
- E-Plating Chemistries
- Performance Function
- Ion
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Odor
- Odorless
- Color
- Blue Green
- Density
- 2.28 g/cm3 (20 °C)
- Physical Form
- Crystalline powder
- Vapor Pressure
- Negligible hectopascal
- pH
- 3.5 to 4.5 (20 °C)
- Melting Point/Range
- 110 °C
Safety Information
- Incompatible Materials
- Reactions with various metals
- Acetylene
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating: 110 °C
- Flammability
- The product is not flammable
- Chemical Stability
- Stable under normal conditions
International Transportation
- Packing Group
- III
- Harmonized System Code
- 2833250000
- Chemical Class
- 9
- UN Number
- 3077
- Molar Mass : 249.69 g/mol
- Linear Formula : CuSO4 x 5H2O
- CAS Number : 7758-99-8
- Application : E-Plating Chemistries
- Boiling Point/Range : Decomposes on heating
- Odor : Odorless
- Color : Blue Green
- Density : 2.28 g/cm3 (20 °C)
- Physical Form : Crystalline powder
- Vapor Pressure : Negligible hectopascal
- pH : 3.5 to 4.5 (20 °C)
- Melting Point/Range : 110 °C
- Incompatible Materials : Reactions with various metals|Acetylene
- Self Ignition : Not auto-flammable
- Thermal Decomposition : Loss of water of crystallization on heating: 110 °C
- Flammability : The product is not flammable
- Chemical Stability : Stable under normal conditions
- Packing Group : III
- Harmonized System Code : 2833250000
- Chemical Class : 9
- UN Number : 3077
- Performance Function : Ion
Product Number
SKUs
Image
SKU
Description
10186711
COPPER(II) SULFATE-5-HYDRATE 25,0KS
10284307
COPPER(II) SULFATE-5-HYDRATE 25,0KS
Image
SKU
Description
10186711
COPPER(II) SULFATE-5-HYDRATE 25,0KS
10284307
COPPER(II) SULFATE-5-HYDRATE 25,0KS
Property
Value
assay
Min. 98 %
water insoluble matter
Max. 0.005 %
pH (5 %, 20°C)
3.5 - 4.5
arsenic (As)
Max. 0.0005 %
calcium (Ca)
Max. 0.001 %
cadmium (Cd)
Max. 0.0005 %
cobalt (Co)
Max. 0.0005 %
iron (Fe)
Max. 0.005 %
sodium (Na)
Max. 0.002 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.005 %
zinc (Zn)
Max. 0.002 %
chloride (Cl)
Max. 0.002 %