Oxides
Strontium hydroxide octahydrate (13913)
pure, catalyst precursor, assay min. 99%
Overview
Specifications
General Information
- Molar Mass
- 265.76 g/mol
- CAS Number
- 1311-10-0
- Application
- E-Catalyst
- Personal Care
- Linear Formula
- Sr(OH)2
- Grade
- Pure
- Typical Uses
- Hair removal products
- Performance Function
- pH stabilization
Physical Properties
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- Decomposes on heating
- Physical Form
- Crystalline powder
- Melting Point/Range
- Elimination of water of crystallisation, 100 °C
- pH
- Alkaline
- Odor
- Odorless
- Color
- Colorless
- Density
- 1.900 g/cm3 (20 °C)
- Flashpoint
- Not applicable
Safety Information
- Chemical Stability
- Stable under normal conditions
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable
- Incompatible Materials
- Acids
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2816401000
- Packing Group
- II
- UN Number
- 3262
General Information
- Molar Mass
- 265.76 g/mol
- CAS Number
- 1311-10-0
- Application
- E-Catalyst
- Personal Care
- Linear Formula
- Sr(OH)2
- Grade
- Pure
- Typical Uses
- Hair removal products
- Performance Function
- pH stabilization
Physical Properties
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- Decomposes on heating
- Physical Form
- Crystalline powder
- Melting Point/Range
- Elimination of water of crystallisation, 100 °C
- pH
- Alkaline
- Odor
- Odorless
- Color
- Colorless
- Density
- 1.900 g/cm3 (20 °C)
- Flashpoint
- Not applicable
Safety Information
- Chemical Stability
- Stable under normal conditions
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable
- Incompatible Materials
- Acids
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2816401000
- Packing Group
- II
- UN Number
- 3262
- Molar Mass : 265.76 g/mol
- CAS Number : 1311-10-0
- Application : E-Catalyst|Personal Care
- Linear Formula : Sr(OH)2
- Grade : Pure
- Typical Uses : Hair removal products
- Vapor Pressure : No data available hectopascal
- Boiling Point/Range : Decomposes on heating
- Physical Form : Crystalline powder
- Melting Point/Range : Elimination of water of crystallisation, 100 °C
- pH : Alkaline
- Odor : Odorless
- Color : Colorless
- Density : 1.900 g/cm3 (20 °C)
- Flashpoint : Not applicable
- Chemical Stability : Stable under normal conditions
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable
- Incompatible Materials : Acids
- Chemical Class : 8
- Harmonized System Code : 2816401000
- Packing Group : II
- UN Number : 3262
- Performance Function : pH stabilization
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Product Number
SKUs
Image
SKU
Description
10236076
STRONTIUM HYDROXIDE-8-HYDRATE 25,0KS
Image
SKU
Description
10236076
STRONTIUM HYDROXIDE-8-HYDRATE 25,0KS
Property
Value
assay
Min. 99 %
assay of SrCO3
Max. 1 %
strontium (as SrO)
Min. 38 %
barium (Ba)
Max. 0.1 %
calcium (Ca)
Max. 0.05 %
cadmium (Cd)
Max. 0.001 %
chromium (Cr)
Max. 0.001 %
iron (Fe)
Max. 0.001 %
mercury (Hg)
Max. 0.001 %
magnesium (Mg)
Max. 0.02 %
sodium (Na)
Max. 0.01 %
lead (Pb)
Max. 0.001 %
sulfur (S)
Max. 0.002 %
heavy metals (as Pb)
Max. 0.0005 %
chloride (Cl)
Max. 0.01 %
total N
Max. 0.02 %