Oxides
Potassium hydroxide (06005)
extra pure, meets analytical specification of Ph. Eur., BP, NF, assay 85.0 - 100.5%
Overview
Specifications
General Information
- Molar Mass
- 56.11 g/mol
- CAS Number
- 1310-58-3
- Linear Formula
- KOH
- UNSPSC Code
- 12352320
- Grade
- Extra pure
Physical Properties
- Melting Point/Range
- 360 °C
- Density
- 2.04 g/cm3 (20 °C)
- Boiling Point/Range
- 1,327 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- Odor
- Odorless
- pH
- 14 (20 °C) as aqueous solution
- Vapor Pressure
- No data available hectopascal
- Color
- Colorless
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Exothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Aluminium, Tin, Zinc
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 2815200050
- UN Number
- 1813
- Packing Group
- II
- Chemical Class
- 8
General Information
- Molar Mass
- 56.11 g/mol
- CAS Number
- 1310-58-3
- Linear Formula
- KOH
- UNSPSC Code
- 12352320
- Grade
- Extra pure
Physical Properties
- Melting Point/Range
- 360 °C
- Density
- 2.04 g/cm3 (20 °C)
- Boiling Point/Range
- 1,327 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- Odor
- Odorless
- pH
- 14 (20 °C) as aqueous solution
- Vapor Pressure
- No data available hectopascal
- Color
- Colorless
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Exothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Aluminium, Tin, Zinc
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 2815200050
- UN Number
- 1813
- Packing Group
- II
- Chemical Class
- 8
- Molar Mass : 56.11 g/mol
- CAS Number : 1310-58-3
- Linear Formula : KOH
- UNSPSC Code : 12352320
- Grade : Extra pure
- Melting Point/Range : 360 °C
- Density : 2.04 g/cm3 (20 °C)
- Boiling Point/Range : 1,327 °C (1,013 hPa)
- Physical Form : Crystalline powder
- Odor : Odorless
- pH : 14 (20 °C) as aqueous solution
- Vapor Pressure : No data available hectopascal
- Color : Colorless
- Chemical Stability : Stable under normal conditions.
- Corrosivity : Corrosive to metals
- Incompatible Materials : Exothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Aluminium, Tin, Zinc
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- Thermal Decomposition : No decomposition if used as directed.
- Harmonized System Code : 2815200050
- UN Number : 1813
- Packing Group : II
- Chemical Class : 8
Product Number
SKUs
Image
SKU
Description
10232895
POTASSIUM HYDROXIDE PELLETS 25,0KK
Image
SKU
Description
10232895
POTASSIUM HYDROXIDE PELLETS 25,0KK
Property
Value
assay
85.0 - 100.5 %
total alkali (as KOH)
Min. 85.0 %
assay of K2CO3
Max. 1.0 %
assay of potassium (K)
Min. 59.9 %
aluminium (Al)
Max. 10 ppm
arsenic (As)
Max. 0.0003 %
calcium (Ca)
Max. 0.002 %
iron (Fe)
Max. 10 ppm
sodium (Na)
Max. 1.0 %
heavy metals (as Pb)
Max. 5 ppm
chloride (Cl)
Max. 100 ppm
phosphate (PO4)
Max. 10 ppm
silicate (as SiO2)
Max. 0.01 %
sulfate (SO4)
Max. 100 ppm
total N
Max. 0.0005 %
appearance of the solution
complying
water insoluble substances
complying
residual solvents
complying