Nitrates
Iron(III) nitrate nonahydrate (12336)
phosphatization treatment component, assay min. 96%
Overview
Specifications
General Information
- CAS Number
- 7782-61-8
- Linear Formula
- Fe(NO3)3
- Molar Mass
- 404.00 g/mol
Physical Properties
- Physical Form
- Crystalline powder
- Boiling Point/Range
- 100 °C (Decomposes on heating)
- pH
- 1.5 (20 °C)
- Density
- 1.68 g/cm3 (20 °C)
- Color
- Light Brown
- Odor
- Weak
- Vapor Pressure
- No data available hectopascal
Safety Information
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Incompatible Materials
- Reactions with combustible substances
- Chemical Stability
- No decomposition if used as directed.
- Thermal Decomposition
- 100 °C
International Transportation
- Harmonized System Code
- 28342980
- Chemical Class
- 8
- UN Number
- 3260
- Packing Group
- II
General Information
- CAS Number
- 7782-61-8
- Linear Formula
- Fe(NO3)3
- Molar Mass
- 404.00 g/mol
Physical Properties
- Physical Form
- Crystalline powder
- Boiling Point/Range
- 100 °C (Decomposes on heating)
- pH
- 1.5 (20 °C)
- Density
- 1.68 g/cm3 (20 °C)
- Color
- Light Brown
- Odor
- Weak
- Vapor Pressure
- No data available hectopascal
Safety Information
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Incompatible Materials
- Reactions with combustible substances
- Chemical Stability
- No decomposition if used as directed.
- Thermal Decomposition
- 100 °C
International Transportation
- Harmonized System Code
- 28342980
- Chemical Class
- 8
- UN Number
- 3260
- Packing Group
- II
- CAS Number : 7782-61-8
- Linear Formula : Fe(NO3)3
- Molar Mass : 404.00 g/mol
- Physical Form : Crystalline powder
- Boiling Point/Range : 100 °C (Decomposes on heating)
- pH : 1.5 (20 °C)
- Density : 1.68 g/cm3 (20 °C)
- Color : Light Brown
- Odor : Weak
- Vapor Pressure : No data available hectopascal
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- Incompatible Materials : Reactions with combustible substances
- Chemical Stability : No decomposition if used as directed.
- Thermal Decomposition : 100 °C
- Harmonized System Code : 28342980
- Chemical Class : 8
- UN Number : 3260
- Packing Group : II
Property
Value
assay
Min. 96 %
chloride (Cl)
Max. 0.01 %
sulfate (SO4)
Max. 0.03 %