Nitrates
Copper(II) nitrate hemi(pentahydrate) (12837)
pure, catalyst precursor, assay min. 98%
Overview
Specifications
General Information
- Linear Formula
- Cu(NO3)2
- CAS Number
- 19004-19-4
- Molar Mass
- 232.59 g/mol
- Grade
- Pure
Physical Properties
- Density
- 2.320 g/cm3 (20 °C)
- Odor
- Odorless
- Boiling Point/Range
- No data available
- Vapor Pressure
- No data available hectopascal
- pH
- 3.5 to 4.5 at 50 g/l (20 °C)
- Color
- Blue Green
- Physical Form
- Solid
Safety Information
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 1.
- Corrosivity
- Corrosive to metals
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Potassium Ferrocyanide, Tin, Reducing agents, Combustible material, As oxidising agent, attacks organic substances such as wood, paper, fats
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Packing Group
- I
- Chemical Class
- 5.1
- Harmonized System Code
- 2834295100
- UN Number
- 3085
- Sub Class 1
- 8
General Information
- Linear Formula
- Cu(NO3)2
- CAS Number
- 19004-19-4
- Molar Mass
- 232.59 g/mol
- Grade
- Pure
Physical Properties
- Density
- 2.320 g/cm3 (20 °C)
- Odor
- Odorless
- Boiling Point/Range
- No data available
- Vapor Pressure
- No data available hectopascal
- pH
- 3.5 to 4.5 at 50 g/l (20 °C)
- Color
- Blue Green
- Physical Form
- Solid
Safety Information
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 1.
- Corrosivity
- Corrosive to metals
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Potassium Ferrocyanide, Tin, Reducing agents, Combustible material, As oxidising agent, attacks organic substances such as wood, paper, fats
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Packing Group
- I
- Chemical Class
- 5.1
- Harmonized System Code
- 2834295100
- UN Number
- 3085
- Sub Class 1
- 8
- Linear Formula : Cu(NO3)2
- CAS Number : 19004-19-4
- Molar Mass : 232.59 g/mol
- Grade : Pure
- Density : 2.320 g/cm3 (20 °C)
- Odor : Odorless
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- pH : 3.5 to 4.5 at 50 g/l (20 °C)
- Color : Blue Green
- Physical Form : Solid
- Oxidizing : The substance or mixture is classified as oxidizing with the category 1.
- Corrosivity : Corrosive to metals
- Self Ignition : Not auto-flammable
- Incompatible Materials : Potassium Ferrocyanide, Tin, Reducing agents, Combustible material, As oxidising agent, attacks organic substances such as wood, paper, fats
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Packing Group : I
- Chemical Class : 5.1
- Harmonized System Code : 2834295100
- UN Number : 3085
- Sub Class 1 : 8
Product Number
SKUs
Image
SKU
Description
10640869
COPPER (II) NITRATE-2,5-HYD 25,0KFT
Image
SKU
Description
10640869
COPPER (II) NITRATE-2,5-HYD 25,0KFT
Property
Value
assay
Min. 98 %
assay of Cu
Min. 26 %
water insoluble matter
Max. 0.003 %
iron (Fe)
Max. 0.005 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.01 %