Nitrates
Chromium(III) nitrate nonahydrate (12232)
pure, source of chromium for adhesives, assay min. 96%
Overview
Specifications
General Information
- Molar Mass
- 400.15 g/mol
- Linear Formula
- Cr(NO3)3 x 6H2O
- CAS Number
- 7789-02-8
- Grade
- Pure
Physical Properties
- pH
- Acidic
- Color
- Blue Green
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 54.8 °C
- Density
- 1.89 g/cm3 (20 °C)
- Physical Form
- Crystalline powder
- Boiling Point/Range
- Decomposes on heating.
- Odor
- Weak
Safety Information
- Flammability
- The product is not flammable.
- Corrosivity
- Corrosive to metals
- Thermal Decomposition
- Slow decomposition possible: 100 °C
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under recommended storage conditions.
- Incompatible Materials
- Reducing agents, Combustible material, Powdered metals
International Transportation
- Chemical Class
- 8
- Packing Group
- III
- UN Number
- 3260
- Harmonized System Code
- 2835295100
General Information
- Molar Mass
- 400.15 g/mol
- Linear Formula
- Cr(NO3)3 x 6H2O
- CAS Number
- 7789-02-8
- Grade
- Pure
Physical Properties
- pH
- Acidic
- Color
- Blue Green
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 54.8 °C
- Density
- 1.89 g/cm3 (20 °C)
- Physical Form
- Crystalline powder
- Boiling Point/Range
- Decomposes on heating.
- Odor
- Weak
Safety Information
- Flammability
- The product is not flammable.
- Corrosivity
- Corrosive to metals
- Thermal Decomposition
- Slow decomposition possible: 100 °C
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under recommended storage conditions.
- Incompatible Materials
- Reducing agents, Combustible material, Powdered metals
International Transportation
- Chemical Class
- 8
- Packing Group
- III
- UN Number
- 3260
- Harmonized System Code
- 2835295100
- Molar Mass : 400.15 g/mol
- Linear Formula : Cr(NO3)3 x 6H2O
- CAS Number : 7789-02-8
- Grade : Pure
- pH : Acidic
- Color : Blue Green
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : 54.8 °C
- Density : 1.89 g/cm3 (20 °C)
- Physical Form : Crystalline powder
- Boiling Point/Range : Decomposes on heating.
- Odor : Weak
- Flammability : The product is not flammable.
- Corrosivity : Corrosive to metals
- Thermal Decomposition : Slow decomposition possible: 100 °C
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under recommended storage conditions.
- Incompatible Materials : Reducing agents, Combustible material, Powdered metals
- Chemical Class : 8
- Packing Group : III
- UN Number : 3260
- Harmonized System Code : 2835295100
Product Number
SKUs
Image
SKU
Description
10186464
CHROMIUM(III) NITRATE-9-HYDRATE 25,0KS
Image
SKU
Description
10186464
CHROMIUM(III) NITRATE-9-HYDRATE 25,0KS
Property
Value
assay
Min. 96 %
ammonium (NH4)
Max. 0.005 %
iron (Fe)
Max. 0.1 %
chloride (Cl)
Max. 0.003 %
sulfate (SO4)
Max. 0.03 %