Nitrates
Calcium nitrate tetrahydrate (12040)
extra pure, emitter paste for CRT, assay min. 98%
Overview
Specifications
General Information
- CAS Number
- 13477-34-4
- Molar Mass
- 236.15 g/mol
- Linear Formula
- Ca(NO3)2
- Grade
- Extra pure
Physical Properties
- Physical Form
- Crystalline powder
- Density
- 1.820 g/cm3 (20 °C)
- Odor
- Odorless
- Color
- Colorless
- pH
- 4.0 to 7.0 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 42 °C
- Boiling Point/Range
- Not applicable
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Reactions with metals in powder form, Strong reducing agents
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 2834291000
General Information
- CAS Number
- 13477-34-4
- Molar Mass
- 236.15 g/mol
- Linear Formula
- Ca(NO3)2
- Grade
- Extra pure
Physical Properties
- Physical Form
- Crystalline powder
- Density
- 1.820 g/cm3 (20 °C)
- Odor
- Odorless
- Color
- Colorless
- pH
- 4.0 to 7.0 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 42 °C
- Boiling Point/Range
- Not applicable
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Reactions with metals in powder form, Strong reducing agents
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 2834291000
- CAS Number : 13477-34-4
- Molar Mass : 236.15 g/mol
- Linear Formula : Ca(NO3)2
- Grade : Extra pure
- Physical Form : Crystalline powder
- Density : 1.820 g/cm3 (20 °C)
- Odor : Odorless
- Color : Colorless
- pH : 4.0 to 7.0 (20 °C)
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : 42 °C
- Boiling Point/Range : Not applicable
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Reactions with metals in powder form, Strong reducing agents
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- Harmonized System Code : 2834291000
Property
Value
assay
Min. 98 %
pH (5 %, 20°C)
4 - 7
iron (Fe)
Max. 0.001 %
magnesium (Mg)
Max. 0.03 %
sodium (Na)
Max. 0.01 %
heavy metals (as Pb)
Max. 0.002 %
chloride (Cl)
Max. 0.005 %
phosphate (PO4)
Max. 0.001 %
sulfate (SO4)
Max. 0.01 %