Nitrates
Aluminum nitrate nonahydrate (11024)
technical, etching agent, assay min. 98%
Overview
Specifications
General Information
- Molar Mass
- 375.13 g/mol
- Linear Formula
- Al(NO3)3 x 9 H2O
- CAS Number
- 7784-27-2
- Grade
- Technical
Physical Properties
- Melting Point/Range
- 73 °C (Elimination of water of crystallisation)
- Density
- No data available
- Color
- Colorless
- pH
- 2.5 to 3.5 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Odor
- Weak
- Boiling Point/Range
- Decomposes on heating.
- Physical Form
- Crystalline powder
Safety Information
- Thermal Decomposition
- 135 °C
- Incompatible Materials
- Combustible material, Powdered metals
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 2834295100
General Information
- Molar Mass
- 375.13 g/mol
- Linear Formula
- Al(NO3)3 x 9 H2O
- CAS Number
- 7784-27-2
- Grade
- Technical
Physical Properties
- Melting Point/Range
- 73 °C (Elimination of water of crystallisation)
- Density
- No data available
- Color
- Colorless
- pH
- 2.5 to 3.5 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Odor
- Weak
- Boiling Point/Range
- Decomposes on heating.
- Physical Form
- Crystalline powder
Safety Information
- Thermal Decomposition
- 135 °C
- Incompatible Materials
- Combustible material, Powdered metals
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 2834295100
- Molar Mass : 375.13 g/mol
- Linear Formula : Al(NO3)3 x 9 H2O
- CAS Number : 7784-27-2
- Grade : Technical
- Melting Point/Range : 73 °C (Elimination of water of crystallisation)
- Density : No data available
- Color : Colorless
- pH : 2.5 to 3.5 (20 °C)
- Vapor Pressure : No data available hectopascal
- Odor : Weak
- Boiling Point/Range : Decomposes on heating.
- Physical Form : Crystalline powder
- Thermal Decomposition : 135 °C
- Incompatible Materials : Combustible material, Powdered metals
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- Harmonized System Code : 2834295100
Product Number
SKUs
Image
SKU
Description
10094126
ALUMINUM NITRATE-9-HYDRATE 25,0KS
Image
SKU
Description
10094126
ALUMINUM NITRATE-9-HYDRATE 25,0KS
Property
Value
assay
Min. 98 %
iron (Fe)
Max. 0.01 %
heavy metals (as Pb)
Max. 0.01 %
chloride (Cl)
Max. 0.01 %
sulfate (SO4)
Max. 0.01 %