Fluorides
Tin(II) tetrafluoroborate solution (01551)
50 wt. % in water, source of tin ion for electroplating
Overview
Specifications
General Information
- Linear Formula
- Sn(BF4)2
- CAS Number
- 16872-11-0
- Application
- E-Plating Chemistries
- Performance Function
- Ion
Physical Properties
- Color
- Colorless
- Density
- 1.600 g/cm3 (20 °C)
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- pH
- 0.1 (20 °C)
- Melting Point/Range
- No data available
- Physical Form
- Liquid
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
Safety Information
- Chemical Stability
- Stable under normal conditions
- Self Ignition
- Not auto-flammable
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Strong acids
- Oxidizers
- Nitrates
- In contact with metals
International Transportation
- Harmonized System Code
- 2840200000
- Packing Group
- III
- Chemical Class
- 8
- UN Number
- 3264
General Information
- Linear Formula
- Sn(BF4)2
- CAS Number
- 16872-11-0
- Application
- E-Plating Chemistries
- Performance Function
- Ion
Physical Properties
- Color
- Colorless
- Density
- 1.600 g/cm3 (20 °C)
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- pH
- 0.1 (20 °C)
- Melting Point/Range
- No data available
- Physical Form
- Liquid
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
Safety Information
- Chemical Stability
- Stable under normal conditions
- Self Ignition
- Not auto-flammable
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Strong acids
- Oxidizers
- Nitrates
- In contact with metals
International Transportation
- Harmonized System Code
- 2840200000
- Packing Group
- III
- Chemical Class
- 8
- UN Number
- 3264
- Linear Formula : Sn(BF4)2
- CAS Number : 16872-11-0
- Application : E-Plating Chemistries
- Color : Colorless
- Density : 1.600 g/cm3 (20 °C)
- Boiling Point/Range : > 100 °C (1,013 hPa)
- pH : 0.1 (20 °C)
- Melting Point/Range : No data available
- Physical Form : Liquid
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- Chemical Stability : Stable under normal conditions
- Self Ignition : Not auto-flammable
- Corrosivity : Corrosive to metals
- Incompatible Materials : Strong acids|Oxidizers|Nitrates|In contact with metals
- Harmonized System Code : 2840200000
- Packing Group : III
- Chemical Class : 8
- UN Number : 3264
- Performance Function : Ion
Product Number
SKUs
Image
SKU
Description
10094054
TIN FLUOROBORATE SOLUTION, 50%-45PDR
Image
SKU
Description
10094054
TIN FLUOROBORATE SOLUTION, 50%-45PDR
Property
Value
assay of Sn(BF4)2
49 - 51 %
assay of tin
20.1 - 20.5 %
assay of tin(IV)
Max. 0.8 %
density (D 20)
1.58 - 1.63 g/ml
free tetrafluoroboric acid (HBF4)
1 - 3 %
cadmium (Cd)
Max. 0.0005 %
cobalt (Co)
Max. 0.0005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 0.005 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.01 %
zinc (Zn)
Max. 0.0005 %
chloride (Cl)
Max. 0.002 %
sulfate (SO4)
Max. 0.03 %