Fluorides
Sodium tetrafluoroborate (01508)
pure, used in the production of welding, soldering and fluxing agents, assay 97 - 100%
Overview
Specifications
General Information
- CAS Number
- 13755-29-8
- Linear Formula
- NaBF4
- Molar Mass
- 109.79 g/mol
- Grade
- Pure
Physical Properties
- pH
- 3 (20 °C)
- Melting Point/Range
- 384 °C
- Physical Form
- Crystalline powder
- Color
- Colorless
- Density
- 2.47 g/cm3 (20 °C)
- Odor
- Odorless
- Solubility
- Methanol.30 g/l (0 °C)
Safety Information
- Incompatible Materials
- Strong acids, Protect from moisture
- Thermal Decomposition
- No data available
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2826901000
- UN Number
- 3260
- Packing Group
- II
General Information
- CAS Number
- 13755-29-8
- Linear Formula
- NaBF4
- Molar Mass
- 109.79 g/mol
- Grade
- Pure
Physical Properties
- pH
- 3 (20 °C)
- Melting Point/Range
- 384 °C
- Physical Form
- Crystalline powder
- Color
- Colorless
- Density
- 2.47 g/cm3 (20 °C)
- Odor
- Odorless
- Solubility
- Methanol.30 g/l (0 °C)
Safety Information
- Incompatible Materials
- Strong acids, Protect from moisture
- Thermal Decomposition
- No data available
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2826901000
- UN Number
- 3260
- Packing Group
- II
- CAS Number : 13755-29-8
- Linear Formula : NaBF4
- Molar Mass : 109.79 g/mol
- Grade : Pure
- pH : 3 (20 °C)
- Melting Point/Range : 384 °C
- Physical Form : Crystalline powder
- Color : Colorless
- Density : 2.47 g/cm3 (20 °C)
- Odor : Odorless
- Solubility : Methanol.30 g/l (0 °C)
- Incompatible Materials : Strong acids, Protect from moisture
- Thermal Decomposition : No data available
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- Self Ignition : Not auto-flammable
- Chemical Class : 8
- Harmonized System Code : 2826901000
- UN Number : 3260
- Packing Group : II
Product Number
SKUs
Image
SKU
Description
10281229
SODIUM TETRAFLUOROBORATE 25,0KS
Image
SKU
Description
10281229
SODIUM TETRAFLUOROBORATE 25,0KS
Property
Value
assay
97 - 100 %
iron (Fe)
Max. 0.003 %
heavy metals (as Pb)
Max. 0.003 %
chloride (Cl)
Max. 0.02 %
sulfate (SO4)
Max. 0.1 %