Fluorides
Magnesium fluoride (01275)
powder, pure, assay min. 87%
Overview
Specifications
General Information
- Linear Formula
- MgF2 x H2O
- CAS Number
- 7783-40-6
- Molar Mass
- 62.31 g/mol
- Application
- Glass
Physical Properties
- Melting Point/Range
- 1,265 °C
- Boiling Point/Range
- 2,240 °C (1,013 hPa)
- Odor
- Odorless
- Vapor Pressure
- No data available hectopascal
- Density
- 3.13 g/cm3 (20 °C)
- Physical Form
- Powder
- Color
- Colorless
Safety Information
- Flammability
- The product is not flammable.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 2826199000
General Information
- Linear Formula
- MgF2 x H2O
- CAS Number
- 7783-40-6
- Molar Mass
- 62.31 g/mol
- Application
- Glass
Physical Properties
- Melting Point/Range
- 1,265 °C
- Boiling Point/Range
- 2,240 °C (1,013 hPa)
- Odor
- Odorless
- Vapor Pressure
- No data available hectopascal
- Density
- 3.13 g/cm3 (20 °C)
- Physical Form
- Powder
- Color
- Colorless
Safety Information
- Flammability
- The product is not flammable.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 2826199000
- Linear Formula : MgF2 x H2O
- CAS Number : 7783-40-6
- Molar Mass : 62.31 g/mol
- Application : Glass
- Melting Point/Range : 1,265 °C
- Boiling Point/Range : 2,240 °C (1,013 hPa)
- Odor : Odorless
- Vapor Pressure : No data available hectopascal
- Density : 3.13 g/cm3 (20 °C)
- Physical Form : Powder
- Color : Colorless
- Flammability : The product is not flammable.
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2826199000
Product Number
SKUs
Image
SKU
Description
10094003
MAGNESIUM FLUORIDE POWDER PURE-25BAG
Image
SKU
Description
10094003
MAGNESIUM FLUORIDE POWDER PURE-25BAG
Property
Value
assay
Min. 87 %
assay of Mg (calc.)
Min. 34 %
loss on drying (150°C, 2h)
Max. 3 %
loss on ignition (400°C, 2h)
Max. 13 %
pH (10 % susp., 20°C)
Min. 2.5
iron (Fe)
Max. 0.02 %
potassium (K)
Max. 0.02 %
sodium (Na)
Max. 0.02 %
sulfate (SO4)
Max. 0.1 %
sieve residue 0.125 mm
0 %