Fluorides
Hydrofluoric acid
Aqueous 49% Solution
Overview
Our 49% HF is a clear, colorless, corrosive fuming liquid with a sharp, stinging odor. It is non-fuming, 100% soluble in water and is not flammable.The 49% solution is highly hazardous and needs to be handled and used with rigorous safety precautions. Liquid exposure can cause severe burns to all parts of the body. Specialized medical treatment is required for any exposure to 49% HF.
Specifications
General Information
- Application
- Chemical Derivatives
- Glass Etching
- Metal Pickling
- Semiconductor Etching
- CAS Number
- 7664-39-3
- Grade
- 49%
- Molar Mass
- 20.01 g/mol
- Synonyms
- AHF
- Anhydrous HF
- HF
- HF Acid
- Hydrogen Fluoride
Physical Properties
- Boiling Point/Range
- 105 °C at 1,013 hPa
- Chemical Composition
- 49% HF in H2O by weight
- Color
- Colorless
- Density
- 1.17 g/cm3 at 20 °C
- Flashpoint
- Not flammable
- Formula
- HF
- Melting Point/Range
- -35 °C
- Odor
- Sharp pungent odor
- pH
- 3.4
- Acidic
- Physical Form
- Liquid
- Vapor Pressure
- 134 hPa at 50 °C(122 °F)
- 36 hPa at 20 °C(68 °F)
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- See SDS
International Transportation
- Chemical Class
- 8 (6.1)
- Packing Group
- II
- UN Number
- 1790
General Information
- Application
- Chemical Derivatives
- Glass Etching
- Metal Pickling
- Semiconductor Etching
- CAS Number
- 7664-39-3
- Grade
- 49%
- Molar Mass
- 20.01 g/mol
- Synonyms
- AHF
- Anhydrous HF
- HF
- HF Acid
- Hydrogen Fluoride
Physical Properties
- Boiling Point/Range
- 105 °C at 1,013 hPa
- Chemical Composition
- 49% HF in H2O by weight
- Color
- Colorless
- Density
- 1.17 g/cm3 at 20 °C
- Flashpoint
- Not flammable
- Formula
- HF
- Melting Point/Range
- -35 °C
- Odor
- Sharp pungent odor
- pH
- 3.4
- Acidic
- Physical Form
- Liquid
- Vapor Pressure
- 134 hPa at 50 °C(122 °F)
- 36 hPa at 20 °C(68 °F)
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- See SDS
International Transportation
- Chemical Class
- 8 (6.1)
- Packing Group
- II
- UN Number
- 1790
- Application : Chemical Derivatives|Glass Etching|Metal Pickling|Semiconductor Etching
- Molar Mass : 20.01 g/mol
- CAS Number : 7664-39-3
- Synonyms : AHF|Anhydrous HF|HF|HF Acid|Hydrogen Fluoride
- Grade : 49%
- pH : 3.4|Acidic
- Chemical Composition : 49% HF in H2O by weight
- Melting Point/Range : -35 °C
- Boiling Point/Range : 105 °C at 1,013 hPa
- Vapor Pressure : 134 hPa at 50 °C(122 °F)|36 hPa at 20 °C(68 °F)
- Physical Form : Liquid
- Flashpoint : Not flammable
- Formula : HF
- Density : 1.17 g/cm3 at 20 °C
- Color : Colorless
- Odor : Sharp pungent odor
- Incompatible Materials : See SDS
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions
- Evaporation Rate : Not applicable
- Corrosivity : Corrosive to metals
- Chemical Class : 8 (6.1)
- Packing Group : II
- UN Number : 1790