Fluorides
Ammonium fluoride (30101)
analytical reagent, Reag. ACS, used in the production of welding, soldering and fluxing agents, assay min. 98%
Overview
Specifications
General Information
- Linear Formula
- NH4F
- CAS Number
- 12125-01-8
- Molar Mass
- 37.0 g/mol
Physical Properties
- Density
- 1.01 g/cm3 (20 °C)
- pH
- 6 (20 °C)
- Color
- Colorless
- Physical Form
- Crystalline powder
- Odor
- Odorless
Standards & Approvals
- Specifications Met
- ACS
Safety Information
- Flammability
- The product is not flammable.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong alkalies
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2826191000
- UN Number
- 2505
- Packing Group
- III
General Information
- Linear Formula
- NH4F
- CAS Number
- 12125-01-8
- Molar Mass
- 37.0 g/mol
Physical Properties
- Density
- 1.01 g/cm3 (20 °C)
- pH
- 6 (20 °C)
- Color
- Colorless
- Physical Form
- Crystalline powder
- Odor
- Odorless
Standards & Approvals
- Specifications Met
- ACS
Safety Information
- Flammability
- The product is not flammable.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong alkalies
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2826191000
- UN Number
- 2505
- Packing Group
- III
- Linear Formula : NH4F
- CAS Number : 12125-01-8
- Molar Mass : 37.0 g/mol
- Density : 1.01 g/cm3 (20 °C)
- pH : 6 (20 °C)
- Color : Colorless
- Physical Form : Crystalline powder
- Odor : Odorless
- Specifications Met : ACS
- Flammability : The product is not flammable.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong alkalies
- Chemical Stability : Stable under recommended storage conditions.
- Chemical Class : 6.1
- Harmonized System Code : 2826191000
- UN Number : 2505
- Packing Group : III
Product Number
SKUs
Image
SKU
Description
10094475
Ammonium fluoride RG-50FDR
Image
SKU
Description
10094475
Ammonium fluoride RG-50FDR
Property
Value
assay
Min. 98 %
ammonium hydrogen difluoride (NH4HF2)
Max. 1 %
water insoluble matter
Max. 0.005 %
residue on ignition (SO4)
Max. 0.005 %
cadmium (Cd)
Max. 0.0005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 0.0005 %
potassium (K)
Max. 0.002 %
sodium (Na)
Max. 0.002 %
lead (Pb)
Max. 0.0005 %
zinc (Zn)
Max. 0.0005 %
heavy metals (as Pb)
Max. 0.0005 %
chloride (Cl)
Max. 0.0005 %
hexafluorosilicate (as SiF6)
Max. 0.1 %
sulfate (SO4)
Max. 0.005 %