Fluorides
Ammonium fluoride (01105)
technical, assay min. 95%
Overview
Specifications
General Information
- Molar Mass
- 37.0 g/mol
- CAS Number
- 12125-01-8
- Linear Formula
- NH4F
- Grade
- Technical
Physical Properties
- Odor
- Odorless
- Physical Form
- Solid
- pH
- 6 (20 °C)
- Density
- 1.01 g/cm3 (20 °C)
- Color
- Colorless
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong alkalies
International Transportation
- Harmonized System Code
- 2826191000
- Chemical Class
- 6.1
- UN Number
- 2505
- Packing Group
- III
General Information
- Molar Mass
- 37.0 g/mol
- CAS Number
- 12125-01-8
- Linear Formula
- NH4F
- Grade
- Technical
Physical Properties
- Odor
- Odorless
- Physical Form
- Solid
- pH
- 6 (20 °C)
- Density
- 1.01 g/cm3 (20 °C)
- Color
- Colorless
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong alkalies
International Transportation
- Harmonized System Code
- 2826191000
- Chemical Class
- 6.1
- UN Number
- 2505
- Packing Group
- III
- Molar Mass : 37.0 g/mol
- CAS Number : 12125-01-8
- Linear Formula : NH4F
- Grade : Technical
- Odor : Odorless
- Physical Form : Solid
- pH : 6 (20 °C)
- Density : 1.01 g/cm3 (20 °C)
- Color : Colorless
- Chemical Stability : Stable under recommended storage conditions.
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong alkalies
- Harmonized System Code : 2826191000
- Chemical Class : 6.1
- UN Number : 2505
- Packing Group : III
Product Number
SKUs
Image
SKU
Description
10093972
AMMONIUM FLUORIDE TECHNICAL.-25BAG
Image
SKU
Description
10093972
AMMONIUM FLUORIDE TECHNICAL.-25BAG
Property
Value
assay
Min. 95 %
iron (Fe)
Max. 0.005 %
heavy metals (as Pb)
Max. 0.001 %
sulfate (SO4)
Max. 0.01 %