Chlorides
Zinc chloride (14424)
dry, pure, assay min. 98%
Overview
Specifications
General Information
- CAS Number
- 7646-85-7
- Linear Formula
- ZnCl2
- Molar Mass
- 136.3 g/mol
- UNSPSC Code
- 12352300
- Grade
- Pure
Physical Properties
- Boiling Point/Range
- No data available
- Color
- White
- Density
- 2.93 g/cm3 (22 °C)
- Physical Form
- Crystalline powder
- pH
- 5 (20 °C)
- Odor
- Odorless
- Melting Point/Range
- 287 to 304 °C (1,013 hPa)
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Powdered metals, Corrosive in contact with metals, Bases
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2827396500
- UN Number
- 2331
- Packing Group
- III
General Information
- CAS Number
- 7646-85-7
- Linear Formula
- ZnCl2
- Molar Mass
- 136.3 g/mol
- UNSPSC Code
- 12352300
- Grade
- Pure
Physical Properties
- Boiling Point/Range
- No data available
- Color
- White
- Density
- 2.93 g/cm3 (22 °C)
- Physical Form
- Crystalline powder
- pH
- 5 (20 °C)
- Odor
- Odorless
- Melting Point/Range
- 287 to 304 °C (1,013 hPa)
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Powdered metals, Corrosive in contact with metals, Bases
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2827396500
- UN Number
- 2331
- Packing Group
- III
- CAS Number : 7646-85-7
- Linear Formula : ZnCl2
- Molar Mass : 136.3 g/mol
- UNSPSC Code : 12352300
- Grade : Pure
- Boiling Point/Range : No data available
- Color : White
- Density : 2.93 g/cm3 (22 °C)
- Physical Form : Crystalline powder
- pH : 5 (20 °C)
- Odor : Odorless
- Melting Point/Range : 287 to 304 °C (1,013 hPa)
- Vapor Pressure : Negligible hectopascal
- Self Ignition : Not auto-flammable
- Incompatible Materials : Powdered metals, Corrosive in contact with metals, Bases
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : The product is not flammable.
- Chemical Class : 8
- Harmonized System Code : 2827396500
- UN Number : 2331
- Packing Group : III
Product Number
SKUs
Image
SKU
Description
10187748
ZINC CHLORIDE DRY 50,0KPT
Image
SKU
Description
10187748
ZINC CHLORIDE DRY 50,0KPT
Property
Value
assay
Min. 98 %
iron (Fe)
Max. 0.005 %
lead (Pb)
Max. 0.002 %
total N
Max. 0.3 %
oxide chloride (as ZnO)
Max. 1.5 %
sulfate (SO4)
Max. 0.3 %