Chlorides
Nickel(II) chloride hexahydrate (13613)
extra pure, assay min. 97%
Overview
Specifications
General Information
- Linear Formula
- NiCl2
- Molar Mass
- 237.69 g/mol
- CAS Number
- 7791-20-0
- Grade
- Extra pure
Physical Properties
- Density
- 3.550 g/cm3 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- No data available
- Odor
- Odorless
- Color
- Green
- Melting Point/Range
- 80 °C
- pH
- 4.0 to 6.0 (20 °C)
- Physical Form
- Crystalline powder
Safety Information
- Incompatible Materials
- None known
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- UN Number
- 3288
- Chemical Class
- 6.1
- Harmonized System Code
- 2827350000
- Packing Group
- III
General Information
- Linear Formula
- NiCl2
- Molar Mass
- 237.69 g/mol
- CAS Number
- 7791-20-0
- Grade
- Extra pure
Physical Properties
- Density
- 3.550 g/cm3 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- No data available
- Odor
- Odorless
- Color
- Green
- Melting Point/Range
- 80 °C
- pH
- 4.0 to 6.0 (20 °C)
- Physical Form
- Crystalline powder
Safety Information
- Incompatible Materials
- None known
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- UN Number
- 3288
- Chemical Class
- 6.1
- Harmonized System Code
- 2827350000
- Packing Group
- III
- Linear Formula : NiCl2
- Molar Mass : 237.69 g/mol
- CAS Number : 7791-20-0
- Grade : Extra pure
- Density : 3.550 g/cm3 (20 °C)
- Vapor Pressure : No data available hectopascal
- Boiling Point/Range : No data available
- Odor : Odorless
- Color : Green
- Melting Point/Range : 80 °C
- pH : 4.0 to 6.0 (20 °C)
- Physical Form : Crystalline powder
- Incompatible Materials : None known
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : The product is not flammable.
- Thermal Decomposition : No decomposition if used as directed.
- UN Number : 3288
- Chemical Class : 6.1
- Harmonized System Code : 2827350000
- Packing Group : III
Product Number
SKUs
Image
SKU
Description
10094267
NICKEL CHLORIDE-6-HYDRATE.-50BOX
Image
SKU
Description
10094267
NICKEL CHLORIDE-6-HYDRATE.-50BOX
Property
Value
assay
Min. 97 %
pH (5 %, 20°C)
4 - 6
arsenic (As)
Max. 0.0001 %
cadmium (Cd)
Max. 0.002 %
cobalt (Co)
Max. 0.01 %
copper (Cu)
Max. 0.002 %
iron (Fe)
Max. 0.005 %
lead (Pb)
Max. 0.001 %
zinc (Zn)
Max. 0.005 %
sulfate (SO4)
Max. 0.02 %