Chlorides
Manganese(II) chloride hydrate (13220)
pure, phosphatization treatment component, assay min. 97%
Overview
Specifications
General Information
- Linear Formula
- MnCl2 x H2O
- Molar Mass
- 143.86 g/mol
- CAS Number
- 64333-01-3
- Grade
- Pure
Physical Properties
- Vapor Pressure
- Negligible hectopascal
- pH
- Acidic
- Odor
- Odorless
- Melting Point/Range
- No data available
- Density
- No data available
- Physical Form
- Crystalline powder
- Boiling Point/Range
- No data available
- Color
- Pink
Safety Information
- Incompatible Materials
- Potassium, Sodium, Zinc
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 2827399000
- Packing Group
- III
- UN Number
- 3288
- Chemical Class
- 6.1
General Information
- Linear Formula
- MnCl2 x H2O
- Molar Mass
- 143.86 g/mol
- CAS Number
- 64333-01-3
- Grade
- Pure
Physical Properties
- Vapor Pressure
- Negligible hectopascal
- pH
- Acidic
- Odor
- Odorless
- Melting Point/Range
- No data available
- Density
- No data available
- Physical Form
- Crystalline powder
- Boiling Point/Range
- No data available
- Color
- Pink
Safety Information
- Incompatible Materials
- Potassium, Sodium, Zinc
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 2827399000
- Packing Group
- III
- UN Number
- 3288
- Chemical Class
- 6.1
- Linear Formula : MnCl2 x H2O
- Molar Mass : 143.86 g/mol
- CAS Number : 64333-01-3
- Grade : Pure
- Vapor Pressure : Negligible hectopascal
- pH : Acidic
- Odor : Odorless
- Melting Point/Range : No data available
- Density : No data available
- Physical Form : Crystalline powder
- Boiling Point/Range : No data available
- Color : Pink
- Incompatible Materials : Potassium, Sodium, Zinc
- Chemical Stability : Stable under normal conditions.
- Self Ignition : Not auto-flammable
- Thermal Decomposition : No decomposition if used as directed.
- Flammability : The product is not flammable.
- Harmonized System Code : 2827399000
- Packing Group : III
- UN Number : 3288
- Chemical Class : 6.1
Product Number
SKUs
Image
SKU
Description
10094237
MANGANESE CHLORIDE-1-HYDRATE.-30BAG
Image
SKU
Description
10094237
MANGANESE CHLORIDE-1-HYDRATE.-30BAG
Property
Value
assay
Min. 97 %
iron (Fe)
Max. 0.02 %
heavy metals (as Pb)
Max. 0.01 %
sulfate (SO4)
Max. 0.1 %