Chlorides
Aluminum chloride (11019)
sublimed, assay min. 98%
Overview
Specifications
General Information
- CAS Number
- 7446-70-0
- Molar Mass
- 133.3 g/mol
- Linear Formula
- AlCl3
Physical Properties
- Boiling Point/Range
- Not applicable
- Physical Form
- Crystalline powder
- Color
- Yellowish
- Vapor Pressure
- 1 hPa (20 °C) hectopascal
- Solubility
- Soluble
- Melting Point/Range
- 190 °C (2,500 hPa)
- Odor
- Stinging
- pH
- Not applicable
- Density
- 2.44 g/cm3 (20 °C)
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Reactions with damp air, The product gets hot as it first adsorbs water, Reacts violently with water, Bases, Water, Sodium, Potassium, Benzene
International Transportation
- Packing Group
- II
- UN Number
- 1726
- Chemical Class
- 8
- Harmonized System Code
- 2827320000
General Information
- CAS Number
- 7446-70-0
- Molar Mass
- 133.3 g/mol
- Linear Formula
- AlCl3
Physical Properties
- Boiling Point/Range
- Not applicable
- Physical Form
- Crystalline powder
- Color
- Yellowish
- Vapor Pressure
- 1 hPa (20 °C) hectopascal
- Solubility
- Soluble
- Melting Point/Range
- 190 °C (2,500 hPa)
- Odor
- Stinging
- pH
- Not applicable
- Density
- 2.44 g/cm3 (20 °C)
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Reactions with damp air, The product gets hot as it first adsorbs water, Reacts violently with water, Bases, Water, Sodium, Potassium, Benzene
International Transportation
- Packing Group
- II
- UN Number
- 1726
- Chemical Class
- 8
- Harmonized System Code
- 2827320000
- CAS Number : 7446-70-0
- Molar Mass : 133.3 g/mol
- Linear Formula : AlCl3
- Boiling Point/Range : Not applicable
- Physical Form : Crystalline powder
- Color : Yellowish
- Vapor Pressure : 1 hPa (20 °C) hectopascal
- Solubility : Soluble
- Melting Point/Range : 190 °C (2,500 hPa)
- Odor : Stinging
- pH : Not applicable
- Density : 2.44 g/cm3 (20 °C)
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : The product is not flammable.
- Incompatible Materials : Reactions with damp air, The product gets hot as it first adsorbs water, Reacts violently with water, Bases, Water, Sodium, Potassium, Benzene
- Packing Group : II
- UN Number : 1726
- Chemical Class : 8
- Harmonized System Code : 2827320000
Product Number
SKUs
Image
SKU
Description
10094124
ALUMINUM CHLORIDE, ANHYDROUS.-50SDR
Image
SKU
Description
10094124
ALUMINUM CHLORIDE, ANHYDROUS.-50SDR
Property
Value
assay
Min. 98 %
iron (Fe)
Max. 0.02 %
heavy metals (as Pb)
Max. 0.005 %
sulfate (SO4)
Max. 0.05 %