Bromides
Zinc bromide (02128)
extra pure, assay min. 98%
Overview
Specifications
General Information
- Molar Mass
- 225.19 g/mol
- CAS Number
- 7699-45-8
- Linear Formula
- ZnBr2
- Grade
- Extra pure
Physical Properties
- Physical Form
- Crystalline powder
- Density
- 4.22 g/cm3 (20 °C)
- Melting Point/Range
- 394 °C
- Color
- Colorless
- Boiling Point/Range
- 697 °C(1,013 hPa)
- Odor
- Slight, Original Odor, Odorless
- Vapor Pressure
- Not Determined hectopascal
- pH
- Acidic
Safety Information
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Strong bases, Metals, Corrosive in contact with metals
- Self Ignition
- Not applicable
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 3260
- Harmonized System Code
- 2827592500
General Information
- Molar Mass
- 225.19 g/mol
- CAS Number
- 7699-45-8
- Linear Formula
- ZnBr2
- Grade
- Extra pure
Physical Properties
- Physical Form
- Crystalline powder
- Density
- 4.22 g/cm3 (20 °C)
- Melting Point/Range
- 394 °C
- Color
- Colorless
- Boiling Point/Range
- 697 °C(1,013 hPa)
- Odor
- Slight, Original Odor, Odorless
- Vapor Pressure
- Not Determined hectopascal
- pH
- Acidic
Safety Information
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Strong bases, Metals, Corrosive in contact with metals
- Self Ignition
- Not applicable
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 3260
- Harmonized System Code
- 2827592500
- Molar Mass : 225.19 g/mol
- CAS Number : 7699-45-8
- Linear Formula : ZnBr2
- Grade : Extra pure
- Physical Form : Crystalline powder
- Density : 4.22 g/cm3 (20 °C)
- Melting Point/Range : 394 °C
- Color : Colorless
- Boiling Point/Range : 697 °C(1,013 hPa)
- Odor : Slight, Original Odor, Odorless
- Vapor Pressure : Not Determined hectopascal
- pH : Acidic
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Corrosivity : Corrosive to metals
- Incompatible Materials : Strong bases, Metals, Corrosive in contact with metals
- Self Ignition : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Chemical Class : 8
- Packing Group : II
- UN Number : 3260
- Harmonized System Code : 2827592500
Product Number
SKUs
Image
SKU
Description
10185384
ZINC BROMIDE 25,0KK
Image
SKU
Description
10185384
ZINC BROMIDE 25,0KK
Property
Value
assay
Min. 98 %
barium (Ba)
Max. 0.001 %
calcium (Ca)
Max. 0.01 %
iron (Fe)
Max. 0.001 %
potassium (K)
Max. 0.01 %
magnesium (Mg)
Max. 0.01 %
sodium (Na)
Max. 0.01 %
lead (Pb)
Max. 0.005 %
sulfate (SO4)
Max. 0.01 %