Acetates
Sodium acetate (32319)
analytical reagent, Reag. ACS, Reag. Ph. Eur., assay (HClO4-Titr.) min. 99.0%
Overview
Specifications
General Information
- Linear Formula
- C2H3NaO2
- Molar Mass
- 82.03 g/mol
- CAS Number
- 127-09-3
Physical Properties
- Physical Form
- Crystalline powder
- Density
- 1.45 g/cm3 (20 °C)
- Color
- Colorless
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 324 °C
- Boiling Point/Range
- Decomposes on heating.
- Odor
- Odorless
- pH
- 7.5 to 9.2 at 50 g/l (20 °C)
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- This product is not easily inflammable.
- Thermal Decomposition
- 400 °C
- Incompatible Materials
- Strong acids and oxidizing agents
International Transportation
- Harmonized System Code
- 2915240000
General Information
- Linear Formula
- C2H3NaO2
- Molar Mass
- 82.03 g/mol
- CAS Number
- 127-09-3
Physical Properties
- Physical Form
- Crystalline powder
- Density
- 1.45 g/cm3 (20 °C)
- Color
- Colorless
- Vapor Pressure
- No data available hectopascal
- Melting Point/Range
- 324 °C
- Boiling Point/Range
- Decomposes on heating.
- Odor
- Odorless
- pH
- 7.5 to 9.2 at 50 g/l (20 °C)
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- This product is not easily inflammable.
- Thermal Decomposition
- 400 °C
- Incompatible Materials
- Strong acids and oxidizing agents
International Transportation
- Harmonized System Code
- 2915240000
- Linear Formula : C2H3NaO2
- Molar Mass : 82.03 g/mol
- CAS Number : 127-09-3
- Physical Form : Crystalline powder
- Density : 1.45 g/cm3 (20 °C)
- Color : Colorless
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : 324 °C
- Boiling Point/Range : Decomposes on heating.
- Odor : Odorless
- pH : 7.5 to 9.2 at 50 g/l (20 °C)
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : This product is not easily inflammable.
- Thermal Decomposition : 400 °C
- Incompatible Materials : Strong acids and oxidizing agents
- Harmonized System Code : 2915240000
Product Number
SKUs
Image
SKU
Description
10094591
SODIUM ACETATE ANHYDROUS, AR-40BOX
Image
SKU
Description
10094591
SODIUM ACETATE ANHYDROUS, AR-40BOX
Property
Value
assay (HClO4-Titr.)
Min. 99.0 %
water insoluble matter
Max. 0.005 %
loss on drying (120°C)
Max. 1.0 %
pH (5 %, 25 °C)
7.0 - 9.2
arsenic (As)
Max. 0.00001 %
aluminium (Al)
Max. 0.001 %
calcium (Ca)
Max. 0.001 %
cadmium (Cd)
Max. 0.0005 %
chromium (Cr)
Max. 0.0005 %
cobalt (Co)
Max. 0.0005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 0.0005 %
potassium (K)
Max. 0.02 %
magnesium (Mg)
Max. 0.0005 %
manganese (Mn)
Max. 0.0005 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.0005 %
zinc (Zn)
Max. 0.0005 %
heavy metals (as Pb)
Max. 0.001 %
chloride (Cl)
Max. 0.001 %
phosphate (PO4)
Max. 0.0005 %
sulfate (SO4)
Max. 0.002 %
appearance of the solution
complying
colour of the solution
complying
turbidity of solution
complying