Acetates
Manganese(II) acetate tetrahydrate (13286)
extra pure, assay 95 - 102%
Overview
Specifications
General Information
- CAS Number
- 6156-78-1
- Linear Formula
- MnAc
- Grade
- Extra pure
Physical Properties
- Odor
- Vinegar-Like
- Physical Form
- Crystalline powder
- Boiling Point/Range
- Decomposes on heating.
- Density
- 1.589 g/cm3 (20 °C)
- pH
- Acidic
- Melting Point/Range
- 80 °C
- Vapor Pressure
- No data available hectopascal
- Color
- Pink
Safety Information
- Flammability
- The product is not flammable.
- Corrosivity
- Not corrosive to metals
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Strong acids and strong bases
International Transportation
- Harmonized System Code
- 2915295000
General Information
- CAS Number
- 6156-78-1
- Linear Formula
- MnAc
- Grade
- Extra pure
Physical Properties
- Odor
- Vinegar-Like
- Physical Form
- Crystalline powder
- Boiling Point/Range
- Decomposes on heating.
- Density
- 1.589 g/cm3 (20 °C)
- pH
- Acidic
- Melting Point/Range
- 80 °C
- Vapor Pressure
- No data available hectopascal
- Color
- Pink
Safety Information
- Flammability
- The product is not flammable.
- Corrosivity
- Not corrosive to metals
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Strong acids and strong bases
International Transportation
- Harmonized System Code
- 2915295000
- CAS Number : 6156-78-1
- Linear Formula : MnAc
- Grade : Extra pure
- Odor : Vinegar-Like
- Physical Form : Crystalline powder
- Boiling Point/Range : Decomposes on heating.
- Density : 1.589 g/cm3 (20 °C)
- pH : Acidic
- Melting Point/Range : 80 °C
- Vapor Pressure : No data available hectopascal
- Color : Pink
- Flammability : The product is not flammable.
- Corrosivity : Not corrosive to metals
- Chemical Stability : Stable under normal conditions.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Strong acids and strong bases
- Harmonized System Code : 2915295000
Product Number
SKUs
Image
SKU
Description
10187403
MANGANESE(II) ACETATE-4-HYDRATE 25,0KS
Image
SKU
Description
10187403
MANGANESE(II) ACETATE-4-HYDRATE 25,0KS
Property
Value
assay
95 - 102 %
calcium (Ca)
Max. 0.01 %
iron (Fe)
Max. 0.005 %
magnesium (Mg)
Max. 0.01 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.02 %