Acetates
Magnesium acetate tetrahydrate (25020)
pure, catalyst precursor, assay min. 99%
Overview
One of the more prevalent uses of magnesium acetate is in the mixture called calcium magnesium acetate (CMA). It is a mixture of calcium acetate and magnesium acetate. CMA is thought of as an environmentally friendly alternative deicer to NaCl and CaCl2. CMA also acts as a powerful SO2, NOx, and toxic particulate emission control agent in coal combustion processes to reduce acid rain, and as an effective catalyst for the facilitation of coal combustion.
Specifications
General Information
- Molar Mass
- 214.45 g/mol
- Linear Formula
- MgAc
- CAS Number
- 16674-78-5
- UNSPSC Code
- 12352300
- Grade
- Pure
Physical Properties
- Boiling Point/Range
- Not applicable
- pH
- 8 to 9 (20 °C)
- Odor
- Vinegar-like
- Color
- Colorless
- Vapor Pressure
- Not applicable hectopascal
- Density
- 1.45 g/cm3 (20 °C)
- Melting Point/Range
- 68 °C
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- Strong oxidizing agents
- Thermal Decomposition
- Loss of water of crystallization on heating: 320 °C
- Flammability
- This product is not easily inflammable
International Transportation
- Harmonized System Code
- 2915295000
General Information
- Molar Mass
- 214.45 g/mol
- Linear Formula
- MgAc
- CAS Number
- 16674-78-5
- UNSPSC Code
- 12352300
- Grade
- Pure
Physical Properties
- Boiling Point/Range
- Not applicable
- pH
- 8 to 9 (20 °C)
- Odor
- Vinegar-like
- Color
- Colorless
- Vapor Pressure
- Not applicable hectopascal
- Density
- 1.45 g/cm3 (20 °C)
- Melting Point/Range
- 68 °C
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- Strong oxidizing agents
- Thermal Decomposition
- Loss of water of crystallization on heating: 320 °C
- Flammability
- This product is not easily inflammable
International Transportation
- Harmonized System Code
- 2915295000
- Molar Mass : 214.45 g/mol
- Linear Formula : MgAc
- CAS Number : 16674-78-5
- UNSPSC Code : 12352300
- Grade : Pure
- Boiling Point/Range : Not applicable
- pH : 8 to 9 (20 °C)
- Odor : Vinegar-like
- Color : Colorless
- Vapor Pressure : Not applicable hectopascal
- Density : 1.45 g/cm3 (20 °C)
- Melting Point/Range : 68 °C
- Physical Form : Crystalline powder
- Chemical Stability : Stable under normal conditions
- Incompatible Materials : Strong oxidizing agents
- Thermal Decomposition : Loss of water of crystallization on heating: 320 °C
- Flammability : This product is not easily inflammable
- Harmonized System Code : 2915295000
Product Number
SKUs
Image
SKU
Description
10094351
MAGNESIUM ACETATE PURE-25BAG
Image
SKU
Description
10094351
MAGNESIUM ACETATE PURE-25BAG
Property
Value
assay
Min. 99 %
calcium (Ca)
Max. 0.3 %
iron (Fe)
Max. 0.002 %
heavy metals (as Pb)
Max. 0.001 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.03 %