Acetates
Calcium acetate hydrate (25011)
puriss., meets analytical specification of FCC, E263, assay 99.0-100.5% (based on anhydrous substance)
Overview
Specifications
General Information
- CAS Number
- 114460-21-8
- Linear Formula
- (CH3COO)2Ca · xH2O
- Molar Mass
- 158.17 g/mol
Physical Properties
- Density
- No data available
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
- Odor
- Slight, Original Odor
- Color
- Colorless
- Boiling Point/Range
- Not applicable
- Melting Point/Range
- No data available
- pH
- 7 to 9 (20 °C) as aqueous solution
Standards & Approvals
- Specifications Met
- FCC
- E263
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Incompatible Materials
- Acids
- Thermal Decomposition
- 160 °C
- Self Ignition
- Not auto-flammable
- Flammability
- This product is not easily inflammable
International Transportation
- Harmonized System Code
- 29152900
General Information
- CAS Number
- 114460-21-8
- Linear Formula
- (CH3COO)2Ca · xH2O
- Molar Mass
- 158.17 g/mol
Physical Properties
- Density
- No data available
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
- Odor
- Slight, Original Odor
- Color
- Colorless
- Boiling Point/Range
- Not applicable
- Melting Point/Range
- No data available
- pH
- 7 to 9 (20 °C) as aqueous solution
Standards & Approvals
- Specifications Met
- FCC
- E263
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Incompatible Materials
- Acids
- Thermal Decomposition
- 160 °C
- Self Ignition
- Not auto-flammable
- Flammability
- This product is not easily inflammable
International Transportation
- Harmonized System Code
- 29152900
- CAS Number : 114460-21-8
- Linear Formula : (CH3COO)2Ca · xH2O
- Molar Mass : 158.17 g/mol
- Density : No data available
- Physical Form : Crystalline powder
- Vapor Pressure : No data available hectopascal
- Odor : Slight, Original Odor
- Color : Colorless
- Boiling Point/Range : Not applicable
- Melting Point/Range : No data available
- pH : 7 to 9 (20 °C) as aqueous solution
- Specifications Met : FCC|E263
- Chemical Stability : Stable under recommended storage conditions
- Incompatible Materials : Acids
- Thermal Decomposition : 160 °C
- Self Ignition : Not auto-flammable
- Flammability : This product is not easily inflammable
- Harmonized System Code : 29152900
Property
Value
assay (calc.on the anhydrous basis)
99.0 - 100.5 %
water (Karl Fischer)
Max. 7.0 %
water insoluble matter
Max. 0.3 %
pH (10 %, 20°C)
7 - 9.0
arsenic (As)
Max. 1 ppm
copper (Cu)
Max. 0.001 %
iron (Fe)
Max. 0.002 %
mercury (Hg)
Max. 1 ppm
lead (Pb)
Max. 2 ppm
zinc (Zn)
Max. 0.001 %
heavy metals (as Pb)
Max. 0.001 %
chloride (Cl)
Max. 0.03 %
fluoride (F)
Max. 0.005 %
sulfate (SO4)
Max. 0.05 %
formicacid,formiates other imp(HCOOH)
Max. 1000 ppm