Acetates
Ammonium acetate (25007)
technical, assay min. 97%
Overview
Specifications
General Information
- CAS Number
- 631-61-8
- Linear Formula
- CH3CO2NH4
- Molar Mass
- 77.08 g/mol
- Grade
- Technical
Physical Properties
- Density
- 1.170 g/cm3 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- No data available
- Color
- Colorless
- pH
- 6.7 to 7.3 (20 °C)
- Odor
- Weak
- Physical Form
- Crystalline powder
- Solubility
- No data available
Safety Information
- Flammability
- This product is not easily inflammable
- Chemical Stability
- Stable under recommended storage conditions
- Incompatible Materials
- Strong oxidizing agents
- Strong acids
- Thermal Decomposition
- 115 °C
International Transportation
- Harmonized System Code
- 2915295000
General Information
- CAS Number
- 631-61-8
- Linear Formula
- CH3CO2NH4
- Molar Mass
- 77.08 g/mol
- Grade
- Technical
Physical Properties
- Density
- 1.170 g/cm3 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- No data available
- Color
- Colorless
- pH
- 6.7 to 7.3 (20 °C)
- Odor
- Weak
- Physical Form
- Crystalline powder
- Solubility
- No data available
Safety Information
- Flammability
- This product is not easily inflammable
- Chemical Stability
- Stable under recommended storage conditions
- Incompatible Materials
- Strong oxidizing agents
- Strong acids
- Thermal Decomposition
- 115 °C
International Transportation
- Harmonized System Code
- 2915295000
- CAS Number : 631-61-8
- Linear Formula : CH3CO2NH4
- Molar Mass : 77.08 g/mol
- Grade : Technical
- Density : 1.170 g/cm3 (20 °C)
- Vapor Pressure : No data available hectopascal
- Boiling Point/Range : No data available
- Color : Colorless
- pH : 6.7 to 7.3 (20 °C)
- Odor : Weak
- Physical Form : Crystalline powder
- Solubility : No data available
- Flammability : This product is not easily inflammable
- Chemical Stability : Stable under recommended storage conditions
- Incompatible Materials : Strong oxidizing agents|Strong acids
- Thermal Decomposition : 115 °C
- Harmonized System Code : 2915295000
Product Number
SKUs
Image
SKU
Description
10240878
AMMONIUM ACETATE 20,0KS
Image
SKU
Description
10240878
AMMONIUM ACETATE 20,0KS
Property
Value
assay
Min. 97 %
iron (Fe)
Max. 0.005 %
heavy metals (as Pb)
Max. 0.001 %
chloride (Cl)
Max. 0.02 %
sulfate (SO4)
Max. 0.01 %