Acids & Bases
Methanesulfonic acid solution (15743)
70 wt. % in water, for electroplating pH adjustment
Overview
Specifications
General Information
- Linear Formula
- MSA
- Application
- E-Plating Chemistries
- CAS Number
- 75-75-2
Physical Properties
- Boiling Point/Range
- 135 °C
- Physical Form
- Crystalline powder
- Odor
- Odorless
- pH
- 1 (25 °C) Aqueous extract
- Vapor Pressure
- 4 hPa (20 °C) hectopascal
- Melting Point/Range
- -54 °C
- Color
- Colorless
- Density
- 1.35 g/cm3 (25 °C)
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Self Ignition
- Not auto-flammable
- Flammability
- Not applicable
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Corrosive in contact with metals
- Bases
International Transportation
- Packing Group
- II
- Chemical Class
- 8
- Harmonized System Code
- 2904105000
- UN Number
- 3265
General Information
- Linear Formula
- MSA
- Application
- E-Plating Chemistries
- CAS Number
- 75-75-2
Physical Properties
- Boiling Point/Range
- 135 °C
- Physical Form
- Crystalline powder
- Odor
- Odorless
- pH
- 1 (25 °C) Aqueous extract
- Vapor Pressure
- 4 hPa (20 °C) hectopascal
- Melting Point/Range
- -54 °C
- Color
- Colorless
- Density
- 1.35 g/cm3 (25 °C)
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Self Ignition
- Not auto-flammable
- Flammability
- Not applicable
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Corrosive in contact with metals
- Bases
International Transportation
- Packing Group
- II
- Chemical Class
- 8
- Harmonized System Code
- 2904105000
- UN Number
- 3265
- Linear Formula : MSA
- Application : E-Plating Chemistries
- CAS Number : 75-75-2
- Boiling Point/Range : 135 °C
- Physical Form : Crystalline powder
- Odor : Odorless
- pH : 1 (25 °C) Aqueous extract
- Vapor Pressure : 4 hPa (20 °C) hectopascal
- Melting Point/Range : -54 °C
- Color : Colorless
- Density : 1.35 g/cm3 (25 °C)
- Chemical Stability : Stable under recommended storage conditions
- Self Ignition : Not auto-flammable
- Flammability : Not applicable
- Corrosivity : Corrosive to metals
- Incompatible Materials : Corrosive in contact with metals|Bases
- Packing Group : II
- Chemical Class : 8
- Harmonized System Code : 2904105000
- UN Number : 3265
Product Number
SKUs
Image
SKU
Description
10188194
METHANE SULFONIC ACID 70 % 35,0KPK
Image
SKU
Description
10188194
METHANE SULFONIC ACID 70 % 35,0KPK
Property
Value
appearance
complying
assay
69.0 - 70.0 %
density (D 20)
1.34 - 1.36 g/ml
copper (Cu)
Max. 0.001 %
iron (Fe)
Max. 0.001 %
nickel (Ni)
Max. 0.0005 %
zinc (Zn)
Max. 0.0005 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.05 %