Acetone
Acetone (17617)
VLSI Puranal 250
Overview
Specifications
General Information
- Molar Mass
- 58.08 g/mol
- CAS Number
- 67-64-1
- Grade
- VLSI
Physical Properties
- Melting Point/Range
- -95 °C
- Odor
- Characteristic
- Boiling Point/Range
- 55 to 57 °C (1,013 hPa)
- Color
- Colorless
- Physical Form
- Liquid
- Vapor Pressure
- 580 hPa (50 °C) hectopascal
- Partition Coefficient
- -0.24
- pH
- Not applicable
- Density
- 0.79 g/cm3 (20 °C)
- Flashpoint
- -17 °C
Safety Information
- Thermal Decomposition
- Decomposition temperature: 236 °C
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Ignition Temperature
- 465 °C
- Evaporation Rate
- No data available
- Incompatible Materials
- Plastic materials can be attacked, Strong oxidizing agents, Bases, Strong acids, Alkali metals, Alkaline earth metals
- Chemical Stability
- Stable under normal conditions.
International Transportation
- UN Number
- 1090
- Packing Group
- II
- Harmonized System Code
- 29141100
- Chemical Class
- 3
General Information
- Molar Mass
- 58.08 g/mol
- CAS Number
- 67-64-1
- Grade
- VLSI
Physical Properties
- Melting Point/Range
- -95 °C
- Odor
- Characteristic
- Boiling Point/Range
- 55 to 57 °C (1,013 hPa)
- Color
- Colorless
- Physical Form
- Liquid
- Vapor Pressure
- 580 hPa (50 °C) hectopascal
- Partition Coefficient
- -0.24
- pH
- Not applicable
- Density
- 0.79 g/cm3 (20 °C)
- Flashpoint
- -17 °C
Safety Information
- Thermal Decomposition
- Decomposition temperature: 236 °C
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Ignition Temperature
- 465 °C
- Evaporation Rate
- No data available
- Incompatible Materials
- Plastic materials can be attacked, Strong oxidizing agents, Bases, Strong acids, Alkali metals, Alkaline earth metals
- Chemical Stability
- Stable under normal conditions.
International Transportation
- UN Number
- 1090
- Packing Group
- II
- Harmonized System Code
- 29141100
- Chemical Class
- 3
- Molar Mass : 58.08 g/mol
- CAS Number : 67-64-1
- Grade : VLSI
- Melting Point/Range : -95 °C
- Odor : Characteristic
- Boiling Point/Range : 55 to 57 °C (1,013 hPa)
- Color : Colorless
- Physical Form : Liquid
- Vapor Pressure : 580 hPa (50 °C) hectopascal
- Partition Coefficient : -0.24
- pH : Not applicable
- Density : 0.79 g/cm3 (20 °C)
- Flashpoint : -17 °C
- Thermal Decomposition : Decomposition temperature: 236 °C
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Self Ignition : Not auto-flammable
- Ignition Temperature : 465 °C
- Evaporation Rate : No data available
- Incompatible Materials : Plastic materials can be attacked, Strong oxidizing agents, Bases, Strong acids, Alkali metals, Alkaline earth metals
- Chemical Stability : Stable under normal conditions.
- UN Number : 1090
- Packing Group : II
- Harmonized System Code : 29141100
- Chemical Class : 3
Property
Value
particles > 0,5 µm
Max. 250 P/ml
assay (GC)
Min. 99.5 %
boiling range
55.5 - 56.5 °C
density (D 20/4)
0.790 - 0.792
refractive index (n 20/D)
1.3580 - 1.3600
non-volatile matter
Max. 5 ppm
water (Karl Fischer)
Max. 0.2 %
free acid (as CH3COOH)
Max. 20 ppm
free alkali (as NH3)
Max. 2 ppm
silver (Ag)
Max. 0.01 ppm
aluminium (Al)
Max. 0.05 ppm
arsenic (As)
Max. 0.01 ppm
gold (Au)
Max. 0.02 ppm
boron (B)
Max. 0.01 ppm
barium (Ba)
Max. 0.02 ppm
beryllium (Be)
Max. 0.01 ppm
bismuth (Bi)
Max. 0.02 ppm
calcium (Ca)
Max. 0.05 ppm
cadmium (Cd)
Max. 0.01 ppm
cobalt (Co)
Max. 0.01 ppm
chromium (Cr)
Max. 0.01 ppm
copper (Cu)
Max. 0.01 ppm
iron (Fe)
Max. 0.05 ppm
gallium (Ga)
Max. 0.01 ppm
indium (In)
Max. 0.01 ppm
potassium (K)
Max. 0.02 ppm
lithium (Li)
Max. 0.01 ppm
magnesium (Mg)
Max. 0.02 ppm
manganese (Mn)
Max. 0.01 ppm
molybdenum (Mo)
Max. 0.01 ppm
sodium (Na)
Max. 0.05 ppm
nickel (Ni)
Max. 0.01 ppm
lead (Pb)
Max. 0.01 ppm
platinum (Pt)
Max. 0.02 ppm
antimony (Sb)
Max. 0.01 ppm
tin (Sn)
Max. 0.02 ppm
strontium (Sr)
Max. 0.01 ppm
titanium (Ti)
Max. 0.01 ppm
thallium (Tl)
Max. 0.01 ppm
vanadium (V)
Max. 0.01 ppm
zinc (Zn)
Max. 0.02 ppm
zirconium (Zr)
Max. 0.01 ppm
chloride (Cl)
Max. 0.1 ppm
sulfate (SO4)
Max. 1 ppm
KMnO4 red. matter (as O)
Max. 2 ppm
aldehydes (as HCHO)
Max. 10 ppm
ethanol (GC)
Max. 100 ppm
methanol (GC)
Max. 500 ppm