Phosphorescent Pigments
50095-FC
Main use: Long afterglow products according to DIN 67510 part 4
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Lumilux™ pigments have been a mainstay of the safety and security industry for more than four decades, consistently meeting the everchanging landscape of rigorous brightness standards required in safety, signage and authentication applications.
We offer the industry’s largest portfolio of phosphorescent and fluorescent pigments and taggants that can be used in a wide variety of applications, including:
• Safety and signage
• Automated sorting processes
• Watch dials
• Injection-molded toys and novelty items
• Paints and coatings
• Authentication applications
• Other specialty applications
General Information
- Application
- Ink
- Paint
- Plastic
- CAS Number
- 201426-52-0
- Compatibility
- Insoluble in organic solvents and decomposed by water and acids
- Concentration
- 100.00%
- Maximum Particle Size
- 24, PSD50
- Particle Texture/Size
- Middle (D50 20 - 30 µm)
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
Physical Properties
- Boiling Point/Range
- Not applicable
- Brightness
- 270 after 10 minutes
- 40 after 60 minutes
- 550 after 5 minutes
- Chemical Composition
- Strontium Aluminate
- Color
- Light yellow
- Density
- 3.6 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Luminance DIN 67510-1
- 270 mcd/m2 after 10 minutes
- 40 mcd/m2 after 60 minutes
- 550 mcd/m2 after 5 minutes
- Melting Point/Range
- > 1,300 °C
- Odor
- Odorless
- Particle Size Distribution
- < 24 μm, PSD50
- Partition Coefficient
- Not applicable
- pH
- 10 at 20 °C
- Phosphorescence Color
- Green
- Physical Form
- Powder
- Screen Analysis
- < 1 % oversized particles on 125 μm testing screen
- Solubility
- Organic solvents insoluble
- Solubility in Water
- Slow decomposition
Safety Information
- Chemical Stability
- Decomposes with water
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Water
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 9
- Packing Group
- III
- UN Number
- 3077
General Information
- Application
- Ink
- Paint
- Plastic
- CAS Number
- 201426-52-0
- Compatibility
- Insoluble in organic solvents and decomposed by water and acids
- Concentration
- 100.00%
- Maximum Particle Size
- 24, PSD50
- Particle Texture/Size
- Middle (D50 20 - 30 µm)
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
Physical Properties
- Boiling Point/Range
- Not applicable
- Brightness
- 270 after 10 minutes
- 40 after 60 minutes
- 550 after 5 minutes
- Chemical Composition
- Strontium Aluminate
- Color
- Light yellow
- Density
- 3.6 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Luminance DIN 67510-1
- 270 mcd/m2 after 10 minutes
- 40 mcd/m2 after 60 minutes
- 550 mcd/m2 after 5 minutes
- Melting Point/Range
- > 1,300 °C
- Odor
- Odorless
- Particle Size Distribution
- < 24 μm, PSD50
- Partition Coefficient
- Not applicable
- pH
- 10 at 20 °C
- Phosphorescence Color
- Green
- Physical Form
- Powder
- Screen Analysis
- < 1 % oversized particles on 125 μm testing screen
- Solubility
- Organic solvents insoluble
- Solubility in Water
- Slow decomposition
Safety Information
- Chemical Stability
- Decomposes with water
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Water
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 9
- Packing Group
- III
- UN Number
- 3077
- Compatibility : Insoluble in organic solvents and decomposed by water and acids
- Particle Texture/Size : Middle (D50 20 - 30 µm)
- Typical Uses : Solvent-based paints and inks|Thermoplastics|Thermosetting plastics
- Maximum Particle Size : 24, PSD50
- CAS Number : 201426-52-0
- Product Type : Luminescent/Phosphorescent Pigments Degrees Celsius
- Application : Ink|Paint|Plastic
- Particle Size Distribution : < 24 μm, PSD50
- Brightness : 270 after 10 minutes|40 after 60 minutes|550 after 5 minutes
- Chemical Composition : Strontium Aluminate
- Flashpoint : Not applicable
- Color : Light yellow
- Solubility : Organic solvents insoluble
- Physical Form : Powder
- Phosphorescence Color : Green
- pH : 10 at 20 °C
- Screen Analysis : < 1 % oversized particles on 125 μm testing screen
- Odor : Odorless
- Density : 3.6 g/cm3 at 20 °C
- Solubility in Water : Slow decomposition
- Luminance DIN 67510-1 : 270 mcd/m2 after 10 minutes|40 mcd/m2 after 60 minutes|550 mcd/m2 after 5 minutes
- Boiling Point/Range : Not applicable
- Partition Coefficient : Not applicable
- Melting Point/Range : > 1,300 °C
- Ignition Temperature : Not applicable
- Flammability : Not flammable
- Self Ignition : Not auto-flammable
- Chemical Stability : Decomposes with water
- Incompatible Materials : Acids|Water
- UN Number : 3077
- Packing Group : III
- Chemical Class : 9
- Concentration : 100.00%