HFO Blends
Solstice® 454C - (R-454C)
Solstice® 454C (R-454C) is a non-ozone depleting, zeotropic blend designed as a low Global Warming Potential (GWP) alternative to R-404A in refrigeration applications and also offers fossil-free residential heating with a below 150 GWP refrigerant.
Overview
Solstice® 454C demonstrates nearly 10% improved efficiency and capacity within 8% of R-404A, with a GWP that’s 96% lower than R-404A.With its environmental qualities and an evaporator glide of less than 8°F, R-454C can be an effective long term refrigeration solution in many applications:Solstice 454C in Heat Pump Applications:Solstice 454C (R-454C) offers fossil-free residential heating with a below 150 GWP refrigerant. Solstice 454C heat pumps offer practical, flexible solutions across most heat pump applications and property types. It has a more cost-effective design, which can be applied in both split and monobloc heat pump configurations. They are safer to install & service than propane, as propane is classified as A3 (highly flammable), whereas Solstice refrigerants are only A2L (mildly flammable). Solstice® 454C heat pumps are uniquely innovative, with optimised systems able to reduce customer lifetime cost with up to a 11% energy efficiency improvement.
- Low and medium temperature supermarket refrigeration
- Low and medium temperature convenience store and restaurant refrigeration
- Cold storage
- Plug in refrigeration equipment
Specifications
General Information
- Application
- Cold storage
- Commercial ice machines
- Food Retail - Condensing unit
- Food Retail - High side of cascade
- Food Retail - Stand-alone refrigerator
- Food Retail - Supermarket system
- Ice Rinks
- Industrial Process - Non chiller
- Industrial Process – Chillers: Low or Medium Temperature
- Refrigerated transport
- ASHRAE Number
- 454C
- Brand
- Solstice®
- Contains
- 2,3,3,3-Tetrafluoropropene (R-1234yf)
- Difluoromethane (R-32)
- Formula
- R-32 / R-1234yf (21.5% / 78.5%)
- Glide
- 7.3°C / 13.1°F ( at 25°C / 77°F average saturation temperature)
- 7.8°C / 14.0°F ( at 0°C / 32°F average saturation temperature)
- Refrigerant Class
- HFO Blend
- Refrigerant Type
- Zeotropic blend
- Replaces
- R-404A
- R-448A
- R-507
- Typical Lubricant
- POE
- PVE
Physical Properties
- Appearance
- Colorless
- Composition
- R-32/1234yf (21.5%/78.5%)
- Critical Density
- 461.6 kg/m3 / 28.8 lb/ft3
- Critical Pressure
- 43.19 bar / 626.4 psia
- Critical Volume
- 0.002166 m3/kg / 0.03470 ft3/lb
- Expansion Ratio
- 334.5 (for liquid at 1 atm, vapor at 22°C / 71.6°F)
- Heat of Gas
- N/A
- Heat of Vaporization
- 172.3 kJ/kg / 74.08 Btu/lb ( at 25°C / 77°F average saturation temperature)
- 196.8 kJ/kg / 84.61 Btu/lb ( at 0°C / 32°F average saturation temperature)
- Kauri-Butanol Value
- N/A
- Latent Heat of Vaporization
- 172.3 kJ/kg / 74.08 Btu/lb ( at 25°C / 77°F average saturation temperature)
- 196.8 kJ/kg / 84.61 Btu/lb ( at 0°C / 32°F average saturation temperature)
- Liquid Density
- 1057.3 kg/m3 / 66.0 lb/ft3 ( at 25°C / 77°F average saturation temperature)
- 1149.5 kg/m3 / 71.8 lb/ft3 ( at 0°C / 32°F average saturation temperature)
- Liquid Expansion Coefficient
- 0.003 1/K / 0.00167 1/°F ( at 0°C / 32°F average saturation temperature)
- 0.004 1/K / 0.00222 1/°F ( at 25°C / 77°F average saturation temperature)
- Liquid Heat Capacity
- 1.395 kJ/kg.K / 0.333 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.516 kJ/kg.K / 0.362 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Liquid Thermal Conductivity
- 0.0771 W/m.K / 0.0446 Btu/hr.ft.°F ( at 25°C / 77°F average saturation temperature)
- 0.0879 W/m.K / 0.0508 Btu/hr.ft.°F ( at 0°C / 32°F average saturation temperature)
- Liquid Viscosity
- 135.3 μPa.s / 9.09E-05 lb/ft.s ( at 25°C / 77°F average saturation temperature)
- 182.5 μPa.s / 1.23E-04 lb/ft.s ( at 0°C / 32°F average saturation temperature)
- Lower Flammable Limit
- 7.7% (V)
- Molecular Weight
- 90.776 g/mol
- Saturated Liquid Density
- 1057.3 kg/m3 / 66.0 lb/ft3 ( at 25°C / 77°F average saturation temperature)
- 1149.5 kg/m3 / 71.8 lb/ft3 ( at 0°C / 32°F average saturation temperature)
- Solubility in Water
- N/A
- Solubility of Water
- N/A
- Specific Gravity
- 0.0233 (saturated vapor at 0°C / 32°F average saturation temperature)
- 0.0495 (saturated vapor at 25°C / 77°F average saturation temperature)
- 1.0592 (saturated liquid at 25°C / 77°F average saturation temperature)
- 1.1515 (saturated liquid at 0°C / 32°F average saturation temperature)
- Specific Heat of Liquid
- 1.395 kJ/kg.K / 0.333 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.516 kJ/kg.K / 0.362 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Specific Heat of Saturated Liquid
- 1.395 kJ/kg.K / 0.333 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.516 kJ/kg.K / 0.362 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Specific Heat of Saturated Vapor
- 0.996 kJ/kg.K / 0.238 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.167 kJ/kg.K / 0.279 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Specific Heat of Vapor
- 0.996 kJ/kg.K / 0.238 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.167 kJ/kg.K / 0.279 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Surface Tension
- 0.00538 N/m / 3.074E-05 lbf/in (saturated liquid at 0°C / 32°F average saturation temperature)
- 0.00618 N/m / 3.526E-05 lbf/in (saturated liquid at 25°C / 77°F average saturation temperature)
- 0.00875 N/m / 4.998E-05 lbf/in (saturated vapor at 0°C / 32°F average saturation temperature)
- 0.00986 N/m / 5.630E-05 lbf/in (saturated vapor at 25°C / 77°F average saturation temperature)
- Theoretical Heat of Combustion
- 9989.6 kJ/kg
- Vapor Density
- 23.3 kg/m3 / 1.45 lb/ft3 ( at 0°C / 32°F average saturation temperature)
- 4.91 kg/m3 / 0.306 lb/ft3 ( at atmospheric presure, boiling point)
- 49.5 kg/m3 / 3.09 lb/ft3 ( at 25°C / 77°F average saturation temperature)
- Vapor Flame Limits
- 7.7% to 15.7% (V)
- Vapor Heat Capacity
- 0.996 kJ/kg.K / 0.238 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.167 kJ/kg.K / 0.279 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Vapor Pressure
- 10.81 bar / 156.8 psia ( at 25°C / 77°F average saturation temperature, 28.6°C / 83.5°F dew temp.) hectopascal
- 4.54 bar / 65.8 psia ( at 0°C / 32°F dew temperaure) hectopascal
- 5.16 bar / 74.8 psia ( at 0°C / 32°F average saturation temperature, 3.9°C / 39.0°F dew temp.) hectopascal
- 9.77 bar / 141.7 psia ( at 25°C / 77°F dew temperature) hectopascal
- Vapor Thermal Conductivity
- 0.0122 W/m.K / 0.00708 Btu/hr.ft.°F ( at 0°C / 32°F average saturation temperature)
- 0.0148 W/m.K / 0.00855 Btu/hr.ft.°F ( at 25°C / 77°F average saturation temperature)
- Vapor Viscosity
- 11.10 μPa.s / 7.46E-06 lb/ft.s ( at 0°C / 32°F average saturation temperature)
- 12.24 μPa.s / 8.22E-06 lb/ft.s ( at 25°C / 77°F average saturation temperature)
- Vapor Volume
- 0.0202 m3/kg / 0.324 ft3/lb ( at 25°C / 77°F average saturation temperature)
- 0.0429 m3/kg / 0.690 ft3/lb ( at 0°C / 32°F average saturation temperature)
- Weight Percentage
- R-32/1234yf (21.5%/78.5%)
Temperature
- Autoignition Temperature
- 444°C / 831.2 °F
- Boiling Point/Range
- -50.0°F
- Critical Temperature
- 85.67°C / 186.2 °F
- Flashpoint
- N/A
- Freezing Point
- -152.2°C / -242.0°F (-R1234yf), -136.0°C / -212.8°F (R-32)
Safety & Environment
- Flammable Range
- 7.7% to 15.7% (V)
- Global Warming Potential
- 148
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A2L (Mildly flammable)
General Information
- Application
- Cold storage
- Commercial ice machines
- Food Retail - Condensing unit
- Food Retail - High side of cascade
- Food Retail - Stand-alone refrigerator
- Food Retail - Supermarket system
- Ice Rinks
- Industrial Process - Non chiller
- Industrial Process – Chillers: Low or Medium Temperature
- Refrigerated transport
- ASHRAE Number
- 454C
- Brand
- Solstice®
- Contains
- 2,3,3,3-Tetrafluoropropene (R-1234yf)
- Difluoromethane (R-32)
- Formula
- R-32 / R-1234yf (21.5% / 78.5%)
- Glide
- 7.3°C / 13.1°F ( at 25°C / 77°F average saturation temperature)
- 7.8°C / 14.0°F ( at 0°C / 32°F average saturation temperature)
- Refrigerant Class
- HFO Blend
- Refrigerant Type
- Zeotropic blend
- Replaces
- R-404A
- R-448A
- R-507
- Typical Lubricant
- POE
- PVE
Physical Properties
- Appearance
- Colorless
- Composition
- R-32/1234yf (21.5%/78.5%)
- Critical Density
- 461.6 kg/m3 / 28.8 lb/ft3
- Critical Pressure
- 43.19 bar / 626.4 psia
- Critical Volume
- 0.002166 m3/kg / 0.03470 ft3/lb
- Expansion Ratio
- 334.5 (for liquid at 1 atm, vapor at 22°C / 71.6°F)
- Heat of Gas
- N/A
- Heat of Vaporization
- 172.3 kJ/kg / 74.08 Btu/lb ( at 25°C / 77°F average saturation temperature)
- 196.8 kJ/kg / 84.61 Btu/lb ( at 0°C / 32°F average saturation temperature)
- Kauri-Butanol Value
- N/A
- Latent Heat of Vaporization
- 172.3 kJ/kg / 74.08 Btu/lb ( at 25°C / 77°F average saturation temperature)
- 196.8 kJ/kg / 84.61 Btu/lb ( at 0°C / 32°F average saturation temperature)
- Liquid Density
- 1057.3 kg/m3 / 66.0 lb/ft3 ( at 25°C / 77°F average saturation temperature)
- 1149.5 kg/m3 / 71.8 lb/ft3 ( at 0°C / 32°F average saturation temperature)
- Liquid Expansion Coefficient
- 0.003 1/K / 0.00167 1/°F ( at 0°C / 32°F average saturation temperature)
- 0.004 1/K / 0.00222 1/°F ( at 25°C / 77°F average saturation temperature)
- Liquid Heat Capacity
- 1.395 kJ/kg.K / 0.333 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.516 kJ/kg.K / 0.362 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Liquid Thermal Conductivity
- 0.0771 W/m.K / 0.0446 Btu/hr.ft.°F ( at 25°C / 77°F average saturation temperature)
- 0.0879 W/m.K / 0.0508 Btu/hr.ft.°F ( at 0°C / 32°F average saturation temperature)
- Liquid Viscosity
- 135.3 μPa.s / 9.09E-05 lb/ft.s ( at 25°C / 77°F average saturation temperature)
- 182.5 μPa.s / 1.23E-04 lb/ft.s ( at 0°C / 32°F average saturation temperature)
- Lower Flammable Limit
- 7.7% (V)
- Molecular Weight
- 90.776 g/mol
- Saturated Liquid Density
- 1057.3 kg/m3 / 66.0 lb/ft3 ( at 25°C / 77°F average saturation temperature)
- 1149.5 kg/m3 / 71.8 lb/ft3 ( at 0°C / 32°F average saturation temperature)
- Solubility in Water
- N/A
- Solubility of Water
- N/A
- Specific Gravity
- 0.0233 (saturated vapor at 0°C / 32°F average saturation temperature)
- 0.0495 (saturated vapor at 25°C / 77°F average saturation temperature)
- 1.0592 (saturated liquid at 25°C / 77°F average saturation temperature)
- 1.1515 (saturated liquid at 0°C / 32°F average saturation temperature)
- Specific Heat of Liquid
- 1.395 kJ/kg.K / 0.333 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.516 kJ/kg.K / 0.362 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Specific Heat of Saturated Liquid
- 1.395 kJ/kg.K / 0.333 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.516 kJ/kg.K / 0.362 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Specific Heat of Saturated Vapor
- 0.996 kJ/kg.K / 0.238 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.167 kJ/kg.K / 0.279 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Specific Heat of Vapor
- 0.996 kJ/kg.K / 0.238 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.167 kJ/kg.K / 0.279 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Surface Tension
- 0.00538 N/m / 3.074E-05 lbf/in (saturated liquid at 0°C / 32°F average saturation temperature)
- 0.00618 N/m / 3.526E-05 lbf/in (saturated liquid at 25°C / 77°F average saturation temperature)
- 0.00875 N/m / 4.998E-05 lbf/in (saturated vapor at 0°C / 32°F average saturation temperature)
- 0.00986 N/m / 5.630E-05 lbf/in (saturated vapor at 25°C / 77°F average saturation temperature)
- Theoretical Heat of Combustion
- 9989.6 kJ/kg
- Vapor Density
- 23.3 kg/m3 / 1.45 lb/ft3 ( at 0°C / 32°F average saturation temperature)
- 4.91 kg/m3 / 0.306 lb/ft3 ( at atmospheric presure, boiling point)
- 49.5 kg/m3 / 3.09 lb/ft3 ( at 25°C / 77°F average saturation temperature)
- Vapor Flame Limits
- 7.7% to 15.7% (V)
- Vapor Heat Capacity
- 0.996 kJ/kg.K / 0.238 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)
- 1.167 kJ/kg.K / 0.279 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Vapor Pressure
- 10.81 bar / 156.8 psia ( at 25°C / 77°F average saturation temperature, 28.6°C / 83.5°F dew temp.) hectopascal
- 4.54 bar / 65.8 psia ( at 0°C / 32°F dew temperaure) hectopascal
- 5.16 bar / 74.8 psia ( at 0°C / 32°F average saturation temperature, 3.9°C / 39.0°F dew temp.) hectopascal
- 9.77 bar / 141.7 psia ( at 25°C / 77°F dew temperature) hectopascal
- Vapor Thermal Conductivity
- 0.0122 W/m.K / 0.00708 Btu/hr.ft.°F ( at 0°C / 32°F average saturation temperature)
- 0.0148 W/m.K / 0.00855 Btu/hr.ft.°F ( at 25°C / 77°F average saturation temperature)
- Vapor Viscosity
- 11.10 μPa.s / 7.46E-06 lb/ft.s ( at 0°C / 32°F average saturation temperature)
- 12.24 μPa.s / 8.22E-06 lb/ft.s ( at 25°C / 77°F average saturation temperature)
- Vapor Volume
- 0.0202 m3/kg / 0.324 ft3/lb ( at 25°C / 77°F average saturation temperature)
- 0.0429 m3/kg / 0.690 ft3/lb ( at 0°C / 32°F average saturation temperature)
- Weight Percentage
- R-32/1234yf (21.5%/78.5%)
Temperature
- Autoignition Temperature
- 444°C / 831.2 °F
- Boiling Point/Range
- -50.0°F
- Critical Temperature
- 85.67°C / 186.2 °F
- Flashpoint
- N/A
- Freezing Point
- -152.2°C / -242.0°F (-R1234yf), -136.0°C / -212.8°F (R-32)
Safety & Environment
- Flammable Range
- 7.7% to 15.7% (V)
- Global Warming Potential
- 148
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A2L (Mildly flammable)
- Brand : Solstice®
- Typical Lubricant : POE|PVE
- Refrigerant Class : HFO Blend
- Refrigerant Type : Zeotropic blend
- ASHRAE Number : 454C
- Application : Cold storage|Commercial ice machines|Food Retail - Condensing unit|Food Retail - High side of cascade|Food Retail - Stand-alone refrigerator|Food Retail - Supermarket system|Ice Rinks|Industrial Process - Non chiller|Industrial Process – Chillers: Low or Medium Temperature|Refrigerated transport
- Replaces : R-404A|R-448A|R-507
- Contains : 2,3,3,3-Tetrafluoropropene (R-1234yf)|Difluoromethane (R-32)
- Formula : R-32 / R-1234yf (21.5% / 78.5%)
- Glide : 7.3°C / 13.1°F ( at 25°C / 77°F average saturation temperature)|7.8°C / 14.0°F ( at 0°C / 32°F average saturation temperature)
- Specific Heat of Saturated Liquid : 1.395 kJ/kg.K / 0.333 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)|1.516 kJ/kg.K / 0.362 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Specific Heat of Saturated Vapor : 0.996 kJ/kg.K / 0.238 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)|1.167 kJ/kg.K / 0.279 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Theoretical Heat of Combustion : 9989.6 kJ/kg
- Liquid Expansion Coefficient : 0.003 1/K / 0.00167 1/°F ( at 0°C / 32°F average saturation temperature)|0.004 1/K / 0.00222 1/°F ( at 25°C / 77°F average saturation temperature)
- Liquid Thermal Conductivity : 0.0771 W/m.K / 0.0446 Btu/hr.ft.°F ( at 25°C / 77°F average saturation temperature)|0.0879 W/m.K / 0.0508 Btu/hr.ft.°F ( at 0°C / 32°F average saturation temperature)
- Latent Heat of Vaporization : 172.3 kJ/kg / 74.08 Btu/lb ( at 25°C / 77°F average saturation temperature)|196.8 kJ/kg / 84.61 Btu/lb ( at 0°C / 32°F average saturation temperature)
- Vapor Thermal Conductivity : 0.0122 W/m.K / 0.00708 Btu/hr.ft.°F ( at 0°C / 32°F average saturation temperature)|0.0148 W/m.K / 0.00855 Btu/hr.ft.°F ( at 25°C / 77°F average saturation temperature)
- Saturated Liquid Density : 1057.3 kg/m3 / 66.0 lb/ft3 ( at 25°C / 77°F average saturation temperature)|1149.5 kg/m3 / 71.8 lb/ft3 ( at 0°C / 32°F average saturation temperature)
- Specific Heat of Liquid : 1.395 kJ/kg.K / 0.333 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)|1.516 kJ/kg.K / 0.362 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Specific Heat of Vapor : 0.996 kJ/kg.K / 0.238 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)|1.167 kJ/kg.K / 0.279 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Lower Flammable Limit : 7.7% (V)
- Liquid Heat Capacity : 1.395 kJ/kg.K / 0.333 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)|1.516 kJ/kg.K / 0.362 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Heat of Vaporization : 172.3 kJ/kg / 74.08 Btu/lb ( at 25°C / 77°F average saturation temperature)|196.8 kJ/kg / 84.61 Btu/lb ( at 0°C / 32°F average saturation temperature)
- Vapor Heat Capacity : 0.996 kJ/kg.K / 0.238 Btu/lb.°F ( at 0°C / 32°F average saturation temperature)|1.167 kJ/kg.K / 0.279 Btu/lb.°F ( at 25°C / 77°F average saturation temperature)
- Solubility of Water : N/A
- Solubility in Water : N/A
- Kauri-Butanol Value : N/A
- Vapor Flame Limits : 7.7% to 15.7% (V)
- Weight Percentage : R-32/1234yf (21.5%/78.5%)
- Critical Pressure : 43.19 bar / 626.4 psia
- Specific Gravity : 0.0233 (saturated vapor at 0°C / 32°F average saturation temperature)|0.0495 (saturated vapor at 25°C / 77°F average saturation temperature)|1.0592 (saturated liquid at 25°C / 77°F average saturation temperature)|1.1515 (saturated liquid at 0°C / 32°F average saturation temperature)
- Molecular Weight : 90.776 g/mol
- Liquid Viscosity : 135.3 μPa.s / 9.09E-05 lb/ft.s ( at 25°C / 77°F average saturation temperature)|182.5 μPa.s / 1.23E-04 lb/ft.s ( at 0°C / 32°F average saturation temperature)
- Critical Density : 461.6 kg/m3 / 28.8 lb/ft3
- Vapor Viscosity : 11.10 μPa.s / 7.46E-06 lb/ft.s ( at 0°C / 32°F average saturation temperature)|12.24 μPa.s / 8.22E-06 lb/ft.s ( at 25°C / 77°F average saturation temperature)
- Surface Tension : 0.00538 N/m / 3.074E-05 lbf/in (saturated liquid at 0°C / 32°F average saturation temperature)|0.00618 N/m / 3.526E-05 lbf/in (saturated liquid at 25°C / 77°F average saturation temperature)|0.00875 N/m / 4.998E-05 lbf/in (saturated vapor at 0°C / 32°F average saturation temperature)|0.00986 N/m / 5.630E-05 lbf/in (saturated vapor at 25°C / 77°F average saturation temperature)
- Expansion Ratio : 334.5 (for liquid at 1 atm, vapor at 22°C / 71.6°F)
- Critical Volume : 0.002166 m3/kg / 0.03470 ft3/lb
- Vapor Pressure : 10.81 bar / 156.8 psia ( at 25°C / 77°F average saturation temperature, 28.6°C / 83.5°F dew temp.) hectopascal|4.54 bar / 65.8 psia ( at 0°C / 32°F dew temperaure) hectopascal|5.16 bar / 74.8 psia ( at 0°C / 32°F average saturation temperature, 3.9°C / 39.0°F dew temp.) hectopascal|9.77 bar / 141.7 psia ( at 25°C / 77°F dew temperature) hectopascal
- Liquid Density : 1057.3 kg/m3 / 66.0 lb/ft3 ( at 25°C / 77°F average saturation temperature)|1149.5 kg/m3 / 71.8 lb/ft3 ( at 0°C / 32°F average saturation temperature)
- Vapor Density : 23.3 kg/m3 / 1.45 lb/ft3 ( at 0°C / 32°F average saturation temperature)|4.91 kg/m3 / 0.306 lb/ft3 ( at atmospheric presure, boiling point)|49.5 kg/m3 / 3.09 lb/ft3 ( at 25°C / 77°F average saturation temperature)
- Vapor Volume : 0.0202 m3/kg / 0.324 ft3/lb ( at 25°C / 77°F average saturation temperature)|0.0429 m3/kg / 0.690 ft3/lb ( at 0°C / 32°F average saturation temperature)
- Heat of Gas : N/A
- Composition : R-32/1234yf (21.5%/78.5%)
- Appearance : Colorless
- Autoignition Temperature : 444°C / 831.2 °F
- Critical Temperature : 85.67°C / 186.2 °F
- Boiling Point/Range : -50.0°F
- Freezing Point : -152.2°C / -242.0°F (-R1234yf), -136.0°C / -212.8°F (R-32)
- Flashpoint : N/A
- Ozone Depletion Potential : 0
- Global Warming Potential : 148
- Flammable Range : 7.7% to 15.7% (V)
- ASHRAE Safety Classification : A2L (Mildly flammable)
Data Sheet
Name
Description
File Size
Date
Size
Technical Data Sheet - North America
application/pdf 1.66 MB
10/31/2023
1.66 MB
Technical Bulletin - EU
application/pdf 558.8 KB
10/31/2023
558.8 KB
Name
Description
File Size
Date
Size
Technical Data Sheet - North America
1.66 MB
10/31/2023
1.66 MB
Technical Bulletin - EU
558.8 KB
10/31/2023
558.8 KB
Name
Description
File Size
Date
Size
Technical Data Sheet - North America
1.66 MB
10/31/2023
Technical Bulletin - EU
558.8 KB
10/31/2023