Solstice® HFO Technology for Supermarkets
On average, 50%1 of the energy used in supermarkets is for refrigeration, which is essential to supermarket sales. Acting now to find more sustainable solutions will be critical to meeting carbon neutrality targets and financial goals. Solstice® refrigerants are engineered to help supermarket owners become carbon neutral faster and stay within budget.

There is an optimal Solstice HFO solution for every application
Small & Medium-Size Stores
(600-2,000 sqm.)
Solstice L40X (R-455A)
Convenience Stores
(<600 sqm.)
Solstice L40X (R-455A)
Food Service & Small Independent Stores
Solstice L40X (R-455A)
Solstice HFO technology outperforms against the next best alternatives in real-life case studies:
- Small new stores: Solstice L40X (R-455A) leads to 23% lower TCO and 13% lower TEWI when compared to R-744. Solstice L40X also leads to 20% lower TEWI and 7% lower TCO when compared to R-290.
- Small, remodeled stores: Solstice L40X (R-455A) leads to 35% lower CAPEX when compared to R-744.
Featured Content
Get More Value Out Of Your Refrigeration System
Better for Your Bottom Line
Reducing energy consumption, lowering operating costs and avoiding downtime are critical to your bottom line. Solstice HFO solutions allow you to reimagine your refrigeration without reengineering your operations. They offer a simple drop-in solution that eliminates time consuming, expensive changeovers and capital expenditures, all while delivering increased customer safety and operating efficiency.
Better for The Planet
Solstice HFO solutions for retrofit, low-CAPEX remodeling and new systems are engineered to help supermarket owners become carbon neutral faster and stay within budget. They have low global warming potential, and unlike alternative refrigerants, are non-toxic, non-flammable, easily integrate into existing refrigeration systems, and are energy efficient and operationally cost effective.
Better for Your Business
No matter what your store footprint is – small, medium, or large, Solstice HFO refrigerant technology combines the performance, safety, and reliability that businesses and consumers expect, with the efficiency and minimum environmental impact that we all need right now.
Get in Touch with Us
If you are a retail chain or store leader, refrigeration engineer, refrigeration systems contractor, or a consultant, do get in touch with us to learn more.
- How can we help you make the best decision about your asset newbuilds and remodeling?
- How can we help you manage your assets and meet your sustainability goals within budget?
- How do Solstice refrigerants help preserve energy and improve your bottom line better than the next best alternative?
- How can we help you become carbon neutral faster and at lower cost?