Superior thermal management for EV reliability

The innovative Phase Change Materials from Honeywell provide excellent thermal performance, high reliability and longevity, and easy assembly for your next-generation inverters.

contact sales

Honeywell Phase Change Materials (PCMs) for Electric Vehicles

Designed for superior thermal management, Honeywell's PCMs enhance reliability, extend component lifespan, and reduce production costs for your Electric Vehicles (EVs).

Optimizing thermal management in the rapidly evolving and highly competitive EV industry is vital for enhancing performance and reliability. Honeywell PCMs stand out as the ideal solution for EV manufacturers facing the challenges of high-power density in inverter systems. Our PCMs effectively dissipate heat, ensuring that your electric vehicles remain efficient, reliable, and ready for the demands of modern driving. By choosing Honeywell, you gain a competitive edge through superior thermal management.

Honeywell PCMs and Thermal Hybrid Gel – the optimal choice for your EVs

Discover how Honeywell PCMs help you elevate your EV technology, ensuring efficiency and durability in every drive. Dive in to explore the future of electric vehicle innovation

Explore Our Products

The innovative Phase Change Materials from Honeywell provide excellent thermal performance, high reliability and longevity, and easy assembly for your next-generation inverters.

Thermal Management Solutions for Electric Vehicles

The innovative Honeywell Phase Change Materials and Hybrid Gels provide excellent thermal performance, high reliability and longevity, and easy assembly for your next-generation inverters, onboard chargers, and Advanced Driver Assistance Systems (ADAS).

The following PCMs are designed to minimize thermal resistance at interfaces and maintain extremely stable performance through reliability testing required for long product life applications. Honeywell PCMs offer stable thermal impedance across accelerated aging tests and do not display bleeding, pumping, or flow out.

Products:

  • PTM7900 for GPU, CPU, Memory, and Power Device
  • PTM7000 for IGBT Module, GPU, CPU, Memory, and Power Device
  • PTM7000-SPM (Paste) for IGBT and Power Modules
  • PTM6000-SPM (Paste) for Power Module

The Thermal Two-Part Hybrids products are two-component, dispensable thermally conductive gels that offer long-term reliability and superior softness. The enhanced bonding force between the polymer base and the filler minimizes oil separation issues in storage.

Thermal hybrid gels require very low compression force and can be used for vertical mounting. Before curing, the materials maintain good thixotropic characteristics and low viscosity to be easily dispensed. Additionally, they show minimal post-cure oil bleeding/separation and no pump-out or cracking. Their excellent adhesion and high reliability make them a good choice for Automotive applications.

  • HLT10000 High TC Hybrid TIM has a thermal conductivity of 10 W/mK, high reliability, and ease of dispensing. It can be cured after two-component mixing and faster under higher temperatures. Its high compressibility minimizes interface thermal resistance while maintaining excellent performance during reliability testing.
  • Other products in the HLT series for GPU, CPU, Memory, and Power Device applications include HLT8000, HLT7000, and HLT2000.

Transform Your EV Technology Today!

Unlock the full potential of your electric vehicles with Honeywell Phase Change Materials. Our advanced solutions promise superior thermal management, extended component lifespan, and reduced production costs.

Connect with our team and learn how Honeywell PCMs can give you a competitive edge in the EV market. Your journey toward innovation starts here.