Achieve Formulation Flexibility With A-C® Additives

Contact us to help you formulate your next coating application

Honeywell’s chemically diverse lines of low molecular weight A-C® performance polymers allow formulators to tackle a variety of development challenges.

Whether your coatings are water or solvent based, energy cured, 100% solids, or another form, Honeywell’s range of performance additives including the A-C® portfolio can help you meet a variety of challenging requirements.

Our additives can control slip (Coefficient of Friction), which aids in improving surface properties (Mar, Abrasion, Rub, Scuff, Scratch, Burnishing, Color Transfer, etc.), can modify solvent based rheology, control gloss, enhance moisture and chemical resistance, and modify the melt flow characteristics of thermoplastic resins.

 

Download the Paints & Coatings brochure by signing up here