Fluorides
Potassium hydrogen difluoride (01278)
extra pure, max 0.3 % H2O
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Glass manufacturing
- CAS Number
- 7789-29-9
Physical Properties
- Color
- Colorless
- Density
- 2.37 g/cm3 at 20 °C
- Physical Form
- Crystalline
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- 6.1
General Information
- Application
- Glass manufacturing
- CAS Number
- 7789-29-9
Physical Properties
- Color
- Colorless
- Density
- 2.37 g/cm3 at 20 °C
- Physical Form
- Crystalline
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- 6.1
- Application : Glass manufacturing
- CAS Number : 7789-29-9
- Physical Form : Crystalline
- Density : 2.37 g/cm3 at 20 °C
- Color : Colorless
- Chemical Stability : Stable under recommended storage conditions
- Chemical Class : 6.1