Ballistic Composite Materials
Gold Flex®
Gold Flex® is a ballistic composite roll product consisting of four plies of unidirectional aramid fiber in a rubber elastomer resin system, crossplied at 0˚/90˚/0˚/90˚ and sandwiched in a thermoplastic film using our patented Shield technology.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Application
- Body Armor
- Vehicle Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 123.5 lb
- 56.1 kg
- Total Area Density
- 232 ± 10.0 g/m2
- 6.84 ± 0.29 oz/yd2
- Length
- 150 m
- 492 ft
- Width
- 1.6 m
- 63 in
Others
- Performance Function
- Ballistic
General Information
- Application
- Body Armor
- Vehicle Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 123.5 lb
- 56.1 kg
- Total Area Density
- 232 ± 10.0 g/m2
- 6.84 ± 0.29 oz/yd2
- Length
- 150 m
- 492 ft
- Width
- 1.6 m
- 63 in
Others
- Performance Function
- Ballistic
- Application : Body Armor|Vehicle Armor
- Armor Type* : Soft
- Length : 150 m|492 ft
- Width : 1.6 m|63 in
- Roll Weight : 123.5 lb|56.1 kg
- Total Area Density : 232 ± 10.0 g/m2|6.84 ± 0.29 oz/yd2
- Performance Function : Ballistic
Brochure
Name
Description
File Size
Date
Size
Read about Honeywell's commitment to the armor business
application/pdf 1.29 MB
11/8/2023
1.29 MB
Name
Description
File Size
Date
Size
Read about Honeywell's commitment to the armor business
application/pdf 1.29 MB
11/8/2023
1.29 MB
Name
Description
File Size
Date
Size
Read about Honeywell's commitment to the armor business
1.29 MB
11/8/2023
Product Number
Image
SKU
Description
10056113
Gold Flex 95836 63 IL
10598316
Spectra Shield 4142 NA B
Image
SKU
Description
10056113
Gold Flex 95836 63 IL
10598316
Spectra Shield 4142 NA B